Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
151506
Part Number
|
---|
151506 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | Material | h (mm) | L (mm) | d1 | force 3 | force 4 | h2 | h3 | l1 | p | Wheel base | High performing lines | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.41 € | 1 | Available | 4 Days | 250 | Aluminum | 75 | 315 | - | 3500 | 6000 | - | - | 220 | 15 | 250 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-250 CLEAN | - |
Loading...
D/l(mm) | 18 | h1(mm) | 60 | d | M8 |
---|---|---|---|---|---|
d2 | 30 | l2 | 30 |
This page is M.1066 - Tubular handles -Technopolymer aluminium stainless steel, part number 151506.
You can find the detail information about specifications and dimensions on part number 151506.
Configure
Basic Attributes
d1
h2
h3
Type
f(mm)
Material
h(mm)
L(mm)
force 3
force 4
l1
p
Wheel base
High performing lines
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151501 |
151511 |
151513 |
151516 |
151521 |
151526 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | Material | h (mm) | L (mm) | d1 | force 3 | force 4 | h2 | h3 | l1 | p | Wheel base | High performing lines | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.13 € | 1 | Available | 4 Days | 200 | Aluminum | 75 | 265 | - | 4400 | 6500 | - | - | 170 | 15 | 200 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-200 CLEAN | - | |
44.90 € | 1 | Available | 4 Days | 300 | Aluminum | 75 | 365 | - | 3300 | 5700 | - | - | 270 | 15 | 300 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-300 CLEAN | - | |
46.62 € | 1 | Available | 4 Days | 350 | Aluminum | 75 | 415 | - | 3300 | 5700 | - | - | 320 | 15 | 350 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-350 CLEAN | - | |
48.38 € | 1 | Available | 4 Days | 400 | Aluminum | 75 | 465 | - | 2400 | 4500 | - | - | 370 | 15 | 400 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-400 CLEAN | - | |
51.39 € | 1 | Available | 4 Days | 500 | Aluminum | 75 | 565 | - | 1500 | 3800 | - | - | 470 | 15 | 500 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-500 CLEAN | - | |
54.03 € | 1 | Available | 4 Days | 600 | Aluminum | 75 | 665 | - | 880 | 3200 | - | - | 570 | 15 | 600 | Clean | Blind holes | M.1066 BM-CLEAN | M.1066 BM/30-600 CLEAN | - |