Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
37183
Code | Code | Code | Code | Code | Description | L | f | d | d1 | h | h1 | h2 | B | l | l1 | F1 [N] | F2 [N] | L1 [J] | L2 [J] | Weight |
C9 | C2 | C31 | C6 | C17 | ||||||||||||||||
37001 | 37002 | 37004 | 37005 | 37006 | M.443/110-CH-* | 109 | 93.5±0.5 | 6.5 | 10.5 | 38 | 7 | 13 | 6 | 21 | 74 | 3500 | 2500 | 15 | 8 | 26 |
37111 | - | - | - | - | M.443/140-6-CH-* | 137 | 117±1 | 6.5 | 10.5 | 41 | 7 | 15 | 7 | 26 | 93 | 4500 | 2500 | 20 | 13 | 44 |
37101 | 37102 | 37104 | 37105 | 37106 | M.443/140-8-CH-* | 137 | 117±1 | 8.5 | 13.5 | 41 | 8.5 | 15 | 7 | 26 | 93 | 4500 | 2500 | 20 | 13 | 42 |
37145 | - | - | - | - | M.443/145-CH-* | 142 | 120÷122±1 | 8.5 | 13.5 | 41 | 8.5 | 15 | 7 | 26 | 100 | 3700 | 2500 | 25 | 14 | 44 |
37151 | 37152 | 37154 | 37155 | 37156 | M.443/150-CH-* | 150 | 132±1 | 8.5 | 13.5 | 45 | 8.5 | 16 | 7 | 27 | 108 | 3500 | 2500 | 27 | 14 | 47 |
37183 | 37184 | 37185 | - | 37182 | M.443/170-CH-* | 160 | 140±1 | 8.5 | 13.5 | 46 | 8.5 | 16 | 7 | 27 | 113 | 3400 | 2600 | 27 | 20 | 50 |
37191 | 37192 | 37193 | - | 37194 | M.443/180-CH-* | 172 | 149÷152±1 | 8.5 | 13.5 | 47 | 8.5 | 17 | 7 | 27 | 125 | 3000 | 2700 | 27 | 20 | 53 |
37241 | 37242 | 37244 | - | 37245 | M.443/190-CH-* | 179 | 160±1 | 8.5 | 13.5 | 50 | 8.5 | 17 | 7.5 | 28 | 132 | 3300 | 2700 | 29 | 20 | 60 |
37201 | 37202 | 37204 | 37205 | 37206 | M.443/200-CH-* | 196 | 179±1 | 8.5 | 13.5 | 50 | 8.5 | 17 | 7.5 | 28 | 151 | 2800 | 2700 | 33 | 20 | 70 |
37251 | 37252 | 37254 | - | 37255 | M.443/260-CH-* | 260 | 235±1 | 10.5 | 16.5 | 54 | 10.5 | 20 | 8.5 | 30 | 201 | 3200 | 3500 | 40 | 34 | 118 |
Code | Description | L | f | d | d1 | h | h1 | h2 | B | l | l1 | F1 | F2 | L1 | L2 | Weight |
[N] | [N] | [J] | [J] | |||||||||||||
37031 | M.443/110 N-CH | 109 | 93.5±0.5 | 6.5 | 10.5 | 38 | 7 | 13 | 6 | 21 | 74 | 1700 | 1300 | 8 | 3 | 21 |
37132 | M.443/140 6-N-CH | 137 | 117±1 | 6.5 | 10.5 | 41 | 7 | 15 | 7 | 26 | 93 | 2000 | 1500 | 10 | 4 | 36 |
37131 | M.443/140 8-N-CH | 137 | 117±1 | 8.5 | 13.5 | 41 | 8.5 | 15 | 7 | 26 | 93 | 2000 | 1500 | 10 | 4 | 34 |
37143 | M.443/145-6-N-CH | 142 | 120÷122±1 | 6.5 | 13.5 | 41 | 8.5 | 15 | 7 | 26 | 100 | 1600 | 1500 | 12 | 5 | 37 |
37144 | M.443/145 N-CH | 142 | 120÷122±1 | 8.5 | 13.5 | 41 | 8.5 | 15 | 7 | 26 | 100 | 1600 | 1500 | 12 | 5 | 36 |
37181 | M.443/150 N-CH | 150 | 132±1 | 8.5 | 13.5 | 45 | 8.5 | 16 | 7 | 27 | 108 | 2000 | 1300 | 12 | 5 | 40 |
37186 | M.443/170 N-CH | 160 | 140±1 | 8.5 | 13.5 | 46 | 8.5 | 16 | 7 | 27 | 113 | 1800 | 1300 | 13 | 6 | 44 |
37196 | M.443/180 N-CH | 172 | 149÷152±1 | 8.5 | 13.5 | 47 | 8.5 | 17 | 7 | 27 | 125 | 1800 | 1300 | 14 | 7 | 46 |
37246 | M.443/190 N-CH | 179 | 160±1 | 8.5 | 13.5 | 50 | 8.5 | 17 | 7.5 | 28 | 132 | 1800 | 1300 | 15 | 7 | 54 |
37231 | M.443/200 N-CH | 196 | 179±1 | 8.5 | 13.5 | 50 | 8.5 | 17 | 7.5 | 28 | 151 | 1800 | 1300 | 16 | 8 | 62 |
37281 | M.443/260 N-CH | 260 | 235±1 | 10.5 | 16.5 | 54 | 10.5 | 20 | 8.5 | 30 | 201 | 1700 | 1700 | 17 | 11 | 92 |
Code | Description | L | f | d | d1 | h | h2 | B | l | l1 | F1 | F2 | L1 | L2 | Weight |
[N] | [N] | [J] | [J] | ||||||||||||
37036 | M.443/110-SH | 109 | 93.5±0.5 | 5.5 | 10 | 38 | 13 | 6 | 21 | 74 | 3500 | 2500 | 16 | 6 | 24 |
37136 | M.443/140-SH | 137 | 117±1 | 6.5 | 12 | 41 | 15 | 7 | 26 | 93 | 4500 | 2500 | 17 | 7 | 44 |
37146 | M.443/145-SH | 142 | 122±1 | 6.5 | 12 | 41 | 15 | 7 | 26 | 100 | 3700 | 2500 | 25 | 14 | 45 |
37187 | M.443/170-SH | 160 | 140±1 | 6.5 | 12 | 46 | 16 | 7 | 27 | 113 | 3400 | 2600 | 27 | 20 | 64 |
37199 | M.443/180-SH | 172 | 150±1 | 6.5 | 12 | 47 | 17 | 7 | 27 | 125 | 3000 | 2600 | 27 | 15 | 54 |
37247 | M.443/190-SH | 179 | 160±1 | 6.5 | 12 | 50 | 17 | 7 | 28 | 132 | 3300 | 2700 | 29 | 20 | 70 |
37236 | M.443/200-SH | 196 | 179±1 | 6.5 | 12 | 50 | 17 | 7.5 | 28 | 151 | 3500 | 2700 | 22 | 15 | 72 |
Code | Description | L | f | d | s | h | h1 | h2 | B | l | l1 | F1 | F2 | L1 | L2 | Weight |
[N] | [N] | [J] | [J] | |||||||||||||
37037 | M.443/110-EH-5 | 109 | 93.5±0.5 | 5.5 | 8 | 38 | 6 | 13 | 6 | 21 | 74 | 3500 | 2500 | 15 | 8 | 27 |
37137 | M.443/140-EH-6 | 137 | 117±1 | 6.5 | 10 | 41 | 6 | 15 | 7 | 26 | 93 | 4500 | 2500 | 20 | 13 | 44 |
37138 | M.443/140-EH-8 | 137 | 117±1 | 8.5 | 13 | 41 | 8.5 | 15 | 7 | 26 | 93 | 4500 | 2500 | 20 | 13 | 42 |
37141 | M.443/145-EH-6 | 142 | 122±1 | 6.5 | 10 | 41 | 6.5 | 15 | 7 | 26 | 100 | 3700 | 2500 | 25 | 14 | 45 |
37189 | M.443/170-EH-6 | 160 | 140±1 | 6.5 | 10 | 46 | 6.5 | 16 | 7 | 27 | 113 | 3400 | 2600 | 27 | 20 | 51 |
37198 | M.443/180-EH-6 | 172 | 150±1 | 6.5 | 10 | 47 | 6.5 | 17 | 7 | 27 | 125 | 3000 | 2600 | 27 | 15 | 54 |
37249 | M.443/190-EH-6 | 179 | 160±1 | 6.5 | 10 | 50 | 6.5 | 17 | 7 | 28 | 132 | 3300 | 2700 | 29 | 20 | 57 |
Part Number
|
---|
37183 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | b | B | Color finish accessory code | d | d1 | force 1 | force 2 | h2 | Hole | l1 | s | Wheel base | work 1 | work 2 | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.09 € | 1 | Available |
Same day
Stock | 140±1 | 46 | 27 | 160 | 8.5 | - | 7 | C9 | 8.5 | 13.5 | 3400 | 2600 | 16 | 8 | 113 | - | 140 | 27 | 20 | Pass-through holes | M.443-CH | M.443/170-CH-C9 | - |
Loading...
Material | Technopolymer | High performing lines | Profile systems |
---|
This page is M.443 - Bridge handles -Technopolymer, part number 37183.
You can find the detail information about specifications and dimensions on part number 37183.
Configure
Stock
Basic Attributes
b
s
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
h1(mm)
B
Color finish accessory code
d
d1
force 1
force 2
h2
Hole
l1
Wheel base
work 1
work 2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
37005 |
37031 |
37036 |
37184 |
37185 |
37186 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | b | B | Color finish accessory code | d | d1 | force 1 | force 2 | h2 | Hole | l1 | s | Wheel base | work 1 | work 2 | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.55 € | 1 | Available |
Same day
Stock | 93.5±0.6 | 38 | 21 | 109 | 7 | - | 7 | C6 | 6.6 | 10.6 | 3500 | 2500 | 13 | 6 | 74 | - | 93 | 15 | 8 | Pass-through holes | M.443-CH | M.443/110-CH-C6 | - | |
2.09 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 38 | 21 | 109 | 7 | - | 6 | - | 6.5 | 10.5 | 1700 | 1300 | 13 | 6 | 74 | - | 93 | 8 | 3 | Pass-through holes | M.443-N-CH | M.443/110 N-CH | - | |
2.22 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 38 | 21 | 109 | - | - | 6 | - | 5.5 | 10 | 3500 | 2500 | 13 | 5 | 74 | - | 93 | 16 | 6 | Pass-through holes | M.443-SH | M.443/110-SH | - | |
4.38 € | 1 | Available |
Same day
Stock | 140±1 | 46 | 27 | 160 | 8.5 | - | 7 | C2 | 8.5 | 13.5 | 3400 | 2600 | 16 | 8 | 113 | - | 140 | 27 | 20 | Pass-through holes | M.443-CH | M.443/170-CH-C2 | - | |
4.27 € | 1 | Available |
Same day
Stock | 140±1 | 46 | 27 | 160 | 8.5 | - | 7 | C31 | 8.5 | 13.5 | 3400 | 2600 | 16 | 8 | 113 | - | 140 | 27 | 20 | Pass-through holes | M.443-CH | M.443/170-CH-C31 | - | |
3.52 € | 1 | Available |
Same day
Stock | 140±1 | 46 | 27 | 160 | 8.5 | - | 7 | - | 8.5 | 13.5 | 1800 | 1300 | 16 | 8 | 113 | - | 140 | 13 | 6 | Pass-through holes | M.443-N-CH | M.443/170 N-CH | - |