Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
37314
Code | Description | L | l | f | d6H | h | B | p | F1 [N] | F2 [N] | L1 [J] | L2 [J] | Weight |
37300 | M.643/100 B-M5 | 100 | 23 | 86±0.5 | M5 | 44 | 14 | 10 | 2400 | 2400 | 12 | 6 | 46 |
37301 | M.643/100 B-M6 | 100 | 23 | 86±0.5 | M6 | 44 | 14 | 12 | 2400 | 2400 | 12 | 6 | 45 |
37305 | M.643/110 B-M5 | 108 | 24 | 94±0.5 | M5 | 48 | 14 | 10 | 2300 | 2300 | 10 | 8 | 60 |
37306 | M.643/110 B-M6 | 108 | 24 | 94±0.5 | M6 | 48 | 14 | 12 | 2300 | 2300 | 10 | 8 | 59 |
37308 | M.643/140-117 B-M4 | 134 | 25 | 117±0.5 | M4 | 49 | 15 | 10 | 2250 | 2650 | 8 | 12 | 63 |
37309 | M.643/140-117 B-M5 | 134 | 25 | 117±0.5 | M5 | 49 | 15 | 10 | 2250 | 2650 | 8 | 12 | 64 |
37310 | M.643/140-117 B-M6 | 134 | 25 | 117±0.5 | M6 | 49 | 15 | 12 | 2250 | 2650 | 8 | 12 | 65 |
37311 | M.643/140-117 B-M8 | 134 | 25 | 117±0.5 | M8 | 49 | 15 | 13 | 2250 | 2650 | 8 | 12 | 67 |
37314 | M.643/140-120 B-M5 | 134 | 25 | 120±0.5 | M5 | 49 | 15 | 10 | 2250 | 2650 | 8 | 12 | 68 |
37315 | M.643/140-120 B-M6 | 134 | 25 | 120±0.5 | M6 | 49 | 15 | 12 | 2250 | 2650 | 8 | 12 | 69 |
37316 | M.643/140-120 B-M8 | 134 | 25 | 120±0.5 | M8 | 49 | 15 | 13 | 2250 | 2650 | 8 | 12 | 70 |
37320 | M.643/150 B-M5 | 148 | 26 | 132±0.5 | M5 | 53 | 16 | 10 | 2200 | 2450 | 8 | 12 | 71 |
37321 | M.643/150 B-M6 | 148 | 26 | 132±0.5 | M6 | 53 | 16 | 12 | 2200 | 2450 | 8 | 12 | 72 |
37322 | M.643/150 B-M8 | 148 | 26 | 132±0.5 | M8 | 53 | 16 | 13 | 2200 | 2450 | 8 | 12 | 73 |
37331 | M.643/180 B-M6 | 166 | 27 | 150±1 | M6 | 56 | 16 | 12 | 2000 | 2550 | 8 | 13 | 81 |
37332 | M.643/180 B-M8 | 166 | 27 | 150±1 | M8 | 56 | 16 | 13 | 2000 | 2550 | 8 | 13 | 82 |
37333 | M.643/180 B-M10 | 166 | 27 | 150±1 | M10 | 56 | 16 | 17 | 2000 | 2550 | 8 | 13 | 83 |
37341 | M.643/190 B-M6 | 177 | 27 | 160±1 | M6 | 55 | 16 | 12 | 2000 | 2250 | 8 | 13 | 90 |
37342 | M.643/190 B-M8 | 177 | 27 | 160±1 | M8 | 55 | 16 | 13 | 2000 | 2250 | 8 | 13 | 91 |
37343 | M.643/190 B-M10 | 177 | 27 | 160±1 | M10 | 55 | 16 | 17 | 2000 | 2250 | 8 | 13 | 92 |
37351 | M.643/200 B-M8 | 196 | 27 | 179±1 | M8 | 57 | 16 | 13 | 1900 | 2000 | 11 | 13 | 130 |
37352 | M.643/200 B-M10 | 196 | 27 | 179±1 | M10 | 57 | 16 | 17 | 1900 | 2000 | 11 | 13 | 132 |
37356 | M.643/210 B-M8 | 209.5 | 28 | 192±1 | M8 | 58 | 17 | 13 | 2000 | 2100 | 14 | 15 | 98 |
37357 | M.643/210 B-M10 | 209.5 | 28 | 192±1 | M10 | 58 | 17 | 17 | 2100 | 2100 | 14 | 15 | 97 |
37361 | M.643/260 B-M8 | 253 | 29 | 235±1 | M8 | 61 | 18.5 | 13 | 1900 | 2000 | 13 | 12 | 173 |
37362 | M.643/260 B-M10 | 253 | 29 | 235±1 | M10 | 61 | 18.5 | 17 | 1900 | 2000 | 13 | 12 | 171 |
37371 | M.643/320 B-M10 | 322 | 32 | 300±1 | M10 | 64 | 22 | 17 | 2000 | 2000 | 18 | 11 | 205 |
Code | Description | L | l | f | d6H | h | B | p | F1 [N] | F2 [N] | L1 [J] | L2 [J] | Weight |
37353 | M.643R/200 B-M8 | 196 | 27 | 179±1 | M8 | 45 | 15 | 13 | 4000 | 3500 | 25 | 25 | 118 |
Code | Description | L | l | f | d | d1 | h | h1 | h2 | B | F1 [N] | F2 [N] | L1 [J] | L2 [J] | Weight |
137301 | M.643 FM/100 B-5 | 100 | 23 | 86±0.5 | 5.4 | 8.5 | 44 | 5.5 | 20.5 | 14 | 3000 | 2200 | 11 | 9 | 45 |
137311 | M.643 FM/140 B-6 | 134 | 25 | 117±0.5 | 6.4 | 10.5 | 49 | 6 | 21 | 15 | 2000 | 2800 | 11 | 9 | 64 |
137331 | M.643 FM/150 B-6 | 148 | 26 | 132±0.5 | 6.4 | 10.5 | 53 | 8.5 | 23.5 | 16 | 1900 | 1900 | 11 | 9 | 70 |
137351 | M.643 FM/200 B-6 | 196 | 27 | 179±1 | 6.4 | 10.5 | 57 | 6 | 21 | 16 | 1900 | 1900 | 11 | 13 | 89 |
Part Number
|
---|
37314 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | d | d1 | force 1 | force 2 | h2 | Hole | p | Wheel base | work 1 | work 2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.48 € | 5 | 4 Days | 120±0.5 | 49 | 25 | 134 | - | 15 | M5 | - | 2250 | 2650 | - | M5 | 10 | 120 | 8 | 12 | Blind holes | M.643 | M.643/140-120 B-M5 |
Loading...
Material | Technopolymer |
---|
This page is M.643 - Bridge handles -Technopolymer, part number 37314.
You can find the detail information about specifications and dimensions on part number 37314.
Configure
Basic Attributes
h1(mm)
d1
h2
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
B
d
force 1
force 2
Hole
p
Wheel base
work 1
work 2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
137351 |
37300 |
37301 |
37315 |
37316 |
37320 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | d | d1 | force 1 | force 2 | h2 | Hole | p | Wheel base | work 1 | work 2 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.89 € | 1 | Available |
Same day
Stock | 179±1 | 57 | 27 | 196 | 6 | 16 | 6.4 | 10.5 | 1900 | 1900 | 21 | 6 | - | 179 | 11 | 13 | Pass-through holes | M.643-FM | M.643 FM/200 B-6 | |
4.58 € | 5 | Available | 4 Days | 86±0.5 | 44 | 23 | 100 | - | 14 | M5 | - | 2400 | 2400 | - | M5 | 10 | 86 | 12 | 6 | Blind holes | M.643 | M.643/100 B-M5 | |
4.80 € | 1 | Available |
Same day
Stock | 86±0.5 | 44 | 23 | 100 | - | 14 | M6 | - | 2400 | 2400 | - | M6 | 12 | 86 | 12 | 6 | Blind holes | M.643 | M.643/100 B-M6 | |
5.37 € | 1 | Available |
Same day
Stock | 120±0.5 | 49 | 25 | 134 | - | 15 | M6 | - | 2250 | 2650 | - | M6 | 12 | 120 | 8 | 12 | Blind holes | M.643 | M.643/140-120 B-M6 | |
5.26 € | 1 | Available |
Same day
Stock | 120±0.5 | 49 | 25 | 134 | - | 15 | M8 | - | 2250 | 2650 | - | M8 | 13 | 120 | 8 | 12 | Blind holes | M.643 | M.643/140-120 B-M8 | |
5.35 € | 5 | Available | 4 Days | 132±0.5 | 53 | 26 | 148 | - | 16 | M5 | - | 2200 | 2450 | - | M5 | 10 | 132 | 8 | 12 | Blind holes | M.643 | M.643/150 B-M5 |