Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
37502
Part Number
|
---|
37502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | B | d | force 1 | force 2 | Hole | p | Wheel base | work 1 | work 2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.22 € | 1 | Available |
Same day
Stock | 86±0.5 | 44 | 23 | 100 | 14 | M6 | 2400 | 2400 | M6 | 12 | 86 | 12 | 6 | M.643/100 B-M6 HT |
Loading...
Material | Technopolymer | Type of assembly | Blind holes |
---|
This page is M.643 HT - Bridge handles -Technopolymer with high thermic resistance, part number 37502.
You can find the detail information about specifications and dimensions on part number 37502.
Configure
Stock
Basic Attributes
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
B
d
force 1
force 2
Hole
p
Wheel base
work 1
work 2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
37510 |
37511 |
37551 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | B | d | force 1 | force 2 | Hole | p | Wheel base | work 1 | work 2 | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.95 € | 5 | Available | 4 Days | 117±0.5 | 49 | 25 | 134 | 15 | M6 | 2500 | 3400 | M6 | 12 | 117 | 8 | 12 | M.643/140 B-M6 HT | |
17.95 € | 5 | Available | 5 Days | 117±0.5 | 49 | 25 | 134 | 15 | M8 | 2500 | 3400 | M8 | 13 | 117 | 8 | 12 | M.643/140 B-M8 HT | |
27.37 € | 1 | Available |
Same day
Stock | 179±1 | 57 | 27 | 196 | 16 | M8 | 1900 | 2600 | M8 | 13 | 179 | 11 | 17 | M.643/200 B-M8 HT |