Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34441-C5
Part Number
|
---|
34441-C5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.04 € | 10 | Available | 4 Days | M8 | 50 | 50 | 33 | C5 | - | 20 | - | 50 | - | - | - | - | 16 | Threaded screw | MBT-p | - | MBT.50 p-M8x50-C5 | - |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
D1
d2
H
h
L1
l1
External diameter
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
d1
Diameter
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes