Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34196-C17
Part Number
|
---|
34196-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C17 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C17 | 14 |
Loading...
Material | Technopolymer |
---|
This page is MBT. - Diamond cut knurled knobs -Technopolymer, part number 34196-C17.
You can find the detail information about specifications and dimensions on part number 34196-C17.
Configure
Basic Attributes
l(mm)
d1
Diameter
h
l1
Type
d
D(φ)
L(mm)
Color-finish accessory code
D1
d2
H
L1
l2
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
34196-C2 |
34196-C3 |
34196-C4 |
34196-C5 |
34196-C6 |
34196-C9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C2 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C2 | 14 | |
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C3 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C3 | 14 | |
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C4 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C4 | 14 | |
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C5 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C5 | 14 | |
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C6 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C6 | 14 | |
2.53 € | 5 | Available | 4 Days | 5 | - | 31 | 24 | C9 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C9 | 14 |