Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34196-C5
Part Number
|
---|
34196-C5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.53 € | 10 | Available | 4 Days | 5 | - | 31 | 24 | C5 | 15 | - | 11 | - | 12 | - | 16 | - | 11.5 | AG Blind hole | MBT-B | 30 | MBT.30 B-5-C5 | 14 |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
l(mm)
d1
Diameter
h
l1
Type
d
D(φ)
L(mm)
Color-finish accessory code
D1
d2
H
L1
l2
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes