Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34631-C17
Part Number
|
---|
34631-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.08 € | 1 | Available | 4 Days | M12 | 30 | 70 | 42 | C17 | 24 | - | - | - | - | - | - | - | 20.5 | AL Threaded screw | MBT-p | 70 | MBT.70 p-M12x30-C17 | 90 |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
d1
d2
Diameter
H
h
L1
l1
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
D1
l2
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes