Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34516-C2
Part Number
|
---|
34516-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.36 € | 10 | Available | 4 Days | M12 | - | 61 | 39 | C2 | - | 23 | - | 60 | - | 20 | - | - | 18.5 | Blind hole | MBT-B | - | MBT.60 B-M12-C2 | - |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
l(mm)
D1
d2
H
L1
l1
External diameter
Type
d
D(φ)
L(mm)
Color-finish accessory code
d1
Diameter
h
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes