Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34798-C3
Part Number
|
---|
34798-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | Color-finish accessory code | D1 | f | d1 | d2 | Diameter | f | H | H2 | h | h2 | L1 | l1 | l2 | Type of assembly | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.17 € | 5 | Available | 4 Days | 10 | 85 | 30.5 | C3 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C3 | - |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
D1
f
H2
L1
l1
Type
d
D(φ)
L(mm)
Color-finish accessory code
d1
d2
Diameter
f
H
h
h2
l2
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes