Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
138221-C9
Part Number
|
---|
138221-C9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | h (mm) | D/l (mm) | Color finish accessory code | d1 | d2 | Wheel base | work 1 | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € 1.00 € | 1 | Available |
Same day
Stock | 33.5 | 39.5 | C9 | 10 | 15 | 39.5 | 10 | - | MFH-AF | MFH-40-AF 3,5-C9 |
Loading...
Material | Technopolymer | force 2 | 2300 | Hole | 3.5 |
---|---|---|---|---|---|
Type of assembly | Blind holes |
This page is MFH - Finger handles -Technopolymer, part number 138221-C9.
You can find the detail information about specifications and dimensions on part number 138221-C9.
Configure
Stock
Basic Attributes
h(mm)
D/l(mm)
Color finish accessory code
d1
d2
Wheel base
work 1
High performing lines
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
138201-C9 |
138221-C2 |
138221-C3 |
151456 |
151458 |
152501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | h (mm) | D/l (mm) | Color finish accessory code | d1 | d2 | Wheel base | work 1 | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.94 € | 10 | Available | 4 Days | 27 | 29.5 | C9 | 9 | 12 | 29.5 | 6 | - | MFH-AF | MFH-30-AF 3,5-C9 | |
2.18 € | 10 | Available | 4 Days | 33.5 | 39.5 | C2 | 10 | 15 | 39.5 | 10 | - | MFH-AF | MFH-40-AF 3,5-C2 | |
2.18 € | 10 | Available | 4 Days | 33.5 | 39.5 | C3 | 10 | 15 | 39.5 | 10 | - | MFH-AF | MFH-40-AF 3,5-C3 | |
2.07 € | 10 | Available | 4 Days | 27 | 29.5 | - | 9 | 12 | 29.5 | 6 | Clean | MFH-AF-CLEAN | MFH-30-AF 3,5 CLEAN | |
2.27 € | 10 | Available | 4 Days | 33.5 | 39.5 | - | 10 | 15 | 39.5 | 10 | Clean | MFH-AF-CLEAN | MFH-40-AF 3,5 CLEAN | |
5.74 € | 1 | Available | 4 Days | 27 | 29.5 | - | 9 | 12 | 29.5 | 6 | Chromium | MFH-CR | MFH-30-AF 3,5-CR |