Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42854
Part Number
|
---|
42854 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | Color-finish accessory code | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.06 € | 10 | Available | 4 Days | 100 | 70 | M14 | 114 | 33 | 65 | 70.5 | 53 | 12 | 25 | 25 | - | - | 100 | 28 | M14 | C31 | MR-p | Threaded screw | MR.100 p-M14x70-C31 |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
h
Hole
Type
R(mm)
l(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
Lever length
Teeth no
Threaded screw
Color-finish accessory code
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes