Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42121
Part Number
|
---|
42121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | Color-finish accessory code | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.39 € | 1 | Available |
Same day
Stock | 80 | - | M10 | 92 | 28 | 54 | 59.5 | 45 | 10 | 22 | 19 | 17 | M10 | 80 | 24 | - | C9 | MR-A | Blind hole | MR.80 A-M10-C9 |
Loading...
Material | Technopolymer |
---|
This page is MR. - Adjustable handles -Technopolymer, part number 42121.
You can find the detail information about specifications and dimensions on part number 42121.
Configure
Stock
Basic Attributes
l(mm)
Threaded screw
Type
R(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
h
Hole
Lever length
Teeth no
Color-finish accessory code
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
41121 |
41122 |
41124 |
42122 |
42124 |
42131 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | Color-finish accessory code | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.63 € | 1 | Available |
Same day
Stock | 42 | - | M4 | 50 | 18 | 32 | 36.5 | 29 | 6 | 14 | 12 | 10 | M4 | 40 | 18 | - | C9 | MR-A | Blind hole | MR.40 A-M4-C9 | |
3.70 € | 1 | Available |
Same day
Stock | 42 | - | M4 | 50 | 18 | 32 | 36.5 | 29 | 6 | 14 | 12 | 10 | M4 | 40 | 18 | - | C2 | MR-A | Blind hole | MR.40 A-M4-C2 | |
3.70 € | 1 | Available |
Same day
Stock | 42 | - | M4 | 50 | 18 | 32 | 36.5 | 29 | 6 | 14 | 12 | 10 | M4 | 40 | 18 | - | C31 | MR-A | Blind hole | MR.40 A-M4-C31 | |
5.41 € | 1 | Available |
Same day
Stock | 80 | - | M10 | 92 | 28 | 54 | 59.5 | 45 | 10 | 22 | 19 | 17 | M10 | 80 | 24 | - | C2 | MR-A | Blind hole | MR.80 A-M10-C2 | |
5.41 € | 1 | Available |
Same day
Stock | 80 | - | M10 | 92 | 28 | 54 | 59.5 | 45 | 10 | 22 | 19 | 17 | M10 | 80 | 24 | - | C31 | MR-A | Blind hole | MR.80 A-M10-C31 | |
5.39 € | 1 | Available |
Same day
Stock | 80 | - | M12 | 92 | 28 | 54 | 59.5 | 45 | 10 | 22 | 19 | 17 | M12 | 80 | 24 | - | C9 | MR-A | Blind hole | MR.80 A-M12-C9 |