• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

MRT. - Adjustable handles -Technopolymer (Part Numbers - CAD Download)

MRT. - Adjustable handles -Technopolymer
  • Volume Discount
Adjustable handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Technopolymer push button in grey-black or orange colours.
Flat adjustable handle, open configuration to avoid any deposit of unhygienic residues or scraps and dirt.
Particularly suitable when the lever turning angle is limited owing to lack of space.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140133-C2

Part Number
140133-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole Lever length Teeth no Threaded screw Color-finish accessory code High performing lines Sub execution Type of assembly Description

3.76 €

1 Available Same day

Stock

79.5[Polyamide] Technopolymer-M1292254549471134.518.517M128024-C2-MRT-BBlind holeMRT.80-B-M12-C2

Loading...

  1. 1

This page is MRT. - Adjustable handles -Technopolymer, part number 140133-C2.
You can find the detail information about specifications and dimensions on part number 140133-C2.

Variation of this product

Part Number
140112-C2
140121-C1
140121-C2
140291-C1
140291-C2
140303-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole Lever length Teeth no Threaded screw Color-finish accessory code High performing lines Sub execution Type of assembly Description

2.44 €

1 Available Same day

Stock

43[Polyamide] Technopolymer-M651162831.529621.51210M64018-C2-MRT-BBlind holeMRT.42-B-M6-C2

2.70 €

10 4 Days 64.5[Polyamide] Technopolymer-M674.5203741389271512M66520-C1-MRT-BBlind holeMRT.65-B-M6-C1

2.97 €

1 Available Same day

Stock

64.5[Polyamide] Technopolymer-M674.5203741389271512M66520-C2-MRT-BBlind holeMRT.65-B-M6-C2

2.38 €

1 Available Same day

Stock

43[Polyamide] Technopolymer10M451162831.529621.512--4018M4C1-MRT-pThreaded screwMRT.42-p-M4x10-C1

2.38 €

1 Available Same day

Stock

43[Polyamide] Technopolymer10M451162831.529621.512--4018M4C2-MRT-pThreaded screwMRT.42-p-M4x10-C2

2.44 €

1 Available Same day

Stock

43[Polyamide] Technopolymer20M551162831.529621.512--4018M5C1-MRT-pThreaded screwMRT.42-p-M5x20-C1

Tech Support