Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
140353-C2
Part Number
|
---|
140353-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.10 € | 1 | Available |
Same day
Stock | 64.5 | [Polyamide] Technopolymer | 25 | M8 | 74.5 | 20 | 37 | 41 | 38 | 9 | 27 | 15 | - | - | 65 | 20 | M8 | C2 | - | MRT-p | Threaded screw | MRT.65-p-M8x25-C2 |
Loading...
This page is MRT. - Adjustable handles -Technopolymer, part number 140353-C2.
You can find the detail information about specifications and dimensions on part number 140353-C2.
Configure
Stock
Basic Attributes
Material
h
Hole
High performing lines
Type
R(mm)
l(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
Lever length
Teeth no
Threaded screw
Color-finish accessory code
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
140112-C2 |
140121-C1 |
140121-C2 |
140354-C1 |
140354-C2 |
140356-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.44 € | 1 | Available |
Same day
Stock | 43 | [Polyamide] Technopolymer | - | M6 | 51 | 16 | 28 | 31.5 | 29 | 6 | 21.5 | 12 | 10 | M6 | 40 | 18 | - | C2 | - | MRT-B | Blind hole | MRT.42-B-M6-C2 | |
2.70 € | 10 | 4 Days | 64.5 | [Polyamide] Technopolymer | - | M6 | 74.5 | 20 | 37 | 41 | 38 | 9 | 27 | 15 | 12 | M6 | 65 | 20 | - | C1 | - | MRT-B | Blind hole | MRT.65-B-M6-C1 | ||
2.97 € | 1 | Available |
Same day
Stock | 64.5 | [Polyamide] Technopolymer | - | M6 | 74.5 | 20 | 37 | 41 | 38 | 9 | 27 | 15 | 12 | M6 | 65 | 20 | - | C2 | - | MRT-B | Blind hole | MRT.65-B-M6-C2 | |
3.10 € | 1 | Available |
Same day
Stock | 64.5 | [Polyamide] Technopolymer | 30 | M8 | 74.5 | 20 | 37 | 41 | 38 | 9 | 27 | 15 | - | - | 65 | 20 | M8 | C1 | - | MRT-p | Threaded screw | MRT.65-p-M8x30-C1 | |
3.10 € | 1 | Available |
Same day
Stock | 64.5 | [Polyamide] Technopolymer | 30 | M8 | 74.5 | 20 | 37 | 41 | 38 | 9 | 27 | 15 | - | - | 65 | 20 | M8 | C2 | - | MRT-p | Threaded screw | MRT.65-p-M8x30-C2 | |
3.19 € | 1 | Available |
Same day
Stock | 64.5 | [Polyamide] Technopolymer | 40 | M8 | 74.5 | 20 | 37 | 41 | 38 | 9 | 27 | 15 | - | - | 65 | 20 | M8 | C1 | - | MRT-p | Threaded screw | MRT.65-p-M8x40-C1 |