Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
143001
Part Number
|
---|
143001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.34 € | 1 | Available |
Same day
Stock | 100 | [Polyamide] Technopolymer | 30 | M12 | 114 | 33 | 65 | 69.5 | 54 | 12 | 25 | 25 | - | - | 100 | 28 | M12 | Inox | MRX-SST-p | Threaded screw | - | - | MRX.100-SST-p-M12x30 |
Loading...
This page is MRX. - Adjustable handles -Technopolymer, part number 143001.
You can find the detail information about specifications and dimensions on part number 143001.
Configure
Stock
Basic Attributes
Material
h
Hole
Execution
Type
R(mm)
l(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
Lever length
Teeth no
Threaded screw
High performing lines
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
141191 |
141201 |
141211 |
143003 |
143005 |
143009 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | Lever length | Teeth no | Threaded screw | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.40 € | 1 | Available |
Same day
Stock | 42 | Stainless steel | - | M6 | 50 | 18 | 32 | 35.5 | 29 | 6 | 14 | 12 | 10 | M6 | 40 | 18 | - | Inox | MRX-SST | Blind hole | - | - | MRX.40-SST-M6 | |
2.53 € | 1 | Available |
Same day
Stock | 42 | [Polyamide] Technopolymer | 10 | M5 | 50 | 18 | 32 | 35.5 | 29 | 6 | 14 | 12 | - | - | 40 | 18 | M5 | - | MRX-p | Threaded screw | - | - | MRX.40 p-M5x10 | |
2.53 € | 1 | Available |
Same day
Stock | 42 | [Polyamide] Technopolymer | 16 | M5 | 50 | 18 | 32 | 35.5 | 29 | 6 | 14 | 12 | - | - | 40 | 18 | M5 | - | MRX-p | Threaded screw | - | - | MRX.40 p-M5x16 | |
13.86 € | 1 | Available |
Same day
Stock | 100 | [Polyamide] Technopolymer | 40 | M12 | 114 | 33 | 65 | 69.5 | 54 | 12 | 25 | 25 | - | - | 100 | 28 | M12 | Inox | MRX-SST-p | Threaded screw | - | - | MRX.100-SST-p-M12x40 | |
14.92 € | 1 | Available |
Same day
Stock | 100 | [Polyamide] Technopolymer | 50 | M12 | 114 | 33 | 65 | 69.5 | 54 | 12 | 25 | 25 | - | - | 100 | 28 | M12 | Inox | MRX-SST-p | Threaded screw | - | - | MRX.100-SST-p-M12x50 | |
17.18 € | 1 | Available |
Same day
Stock | 100 | Stainless steel | 70 | M12 | 114 | 33 | 65 | 69.5 | 54 | 12 | 25 | 25 | - | - | 100 | 28 | M12 | Inox | MRX-SST-p | Threaded screw | - | - | MRX.100-SST-p-M12x70 |