Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44391
Part Number
|
---|
44391 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | d2 | d3 | External diameter | H1 | H2 | H3 | l | l1 | l2 | l3 | l4 | m | R | r | S | Hole | torque1 | work3 | Sub execution | Handle | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.49 € | 1 | Available | 5 Days | 40 | 162 | 28 | 10 | 30 | 80 | - | 25 | 260 | 20 | 115 | - | 35 | 14 | 44 | 49 | - | M8 | 130 | - | - | 10 | 350 | 45 | MT. | revolving handle | Plain hole | MT.130 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer |
---|
This page is MT. - Crank handles -Technopolymer, part number 44391.
You can find the detail information about specifications and dimensions on part number 44391.
Configure
Basic Attributes
d2
H3
l4
r
S
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
d3
External diameter
H1
H2
l
l1
l2
l3
m
R
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
44101 |
44102 |
44111 |
44401 |
44411 |
44416 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | d2 | d3 | External diameter | H1 | H2 | H3 | l | l1 | l2 | l3 | l4 | m | R | r | S | Hole | torque1 | work3 | Sub execution | Handle | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.49 € | 1 | Available | 5 Days | 27 | 86 | 18 | 8 | - | 40 | - | 16 | 130 | 10 | 63 | - | 23 | 10 | 29 | 33 | - | M6 | 64 | - | - | 8 | 120 | 11 | MT. | revolving handle | Plain hole | MT.64 A-8 | |
13.64 € | 1 | Available | 5 Days | 27 | 86 | 18 | 10 | - | 40 | - | 16 | 130 | 10 | 63 | - | 23 | 10 | 29 | 33 | - | M6 | 64 | - | - | 10 | 120 | 11 | MT. | revolving handle | Plain hole | MT.64-A10 | |
13.62 € | 1 | Available | 5 Days | 27 | 86 | - | - | - | 40 | 18 | 16 | 130 | 10 | 63 | - | 23 | - | - | - | 19 | M6 | 64 | - | 8 | 8 | 120 | 11 | MT-AS | revolving handle | Square holee | MT.64 AS-8x8 | |
24.49 € | 1 | Available |
Same day
Stock | 40 | 162 | 28 | 14 | - | 80 | - | 25 | 260 | 20 | 115 | - | 35 | 14 | 44 | 49 | - | M8 | 130 | - | - | 14 | 350 | 45 | MT. | revolving handle | Plain hole | MT.130 A-14 | |
24.49 € | 1 | Available |
Same day
Stock | 40 | 162 | - | - | - | 80 | 28 | 25 | 260 | 20 | 115 | - | 35 | - | - | - | 30 | M8 | 130 | - | 14 | 14 | 350 | 45 | MT-AS | revolving handle | Square holee | MT.130 AS-14x14 | |
49.24 € | 1 | Available |
Same day
Stock | 40 | 162 | 28 | 10 | 30 | 65 | - | 25 | 260 | 20 | 20 | 35 | 35 | 14 | 44 | 49 | - | - | 130 | 22 | - | 10 | 350 | 45 | MT+IR | fold away handle | Plain hole | MT.130+IR |