Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44201
Part Number
|
---|
44201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | d2 | d3 | External diameter | H1 | H2 | H3 | l | l1 | l2 | l3 | l4 | m | R | r | S | Hole | torque1 | work3 | Sub execution | Handle | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.48 € | 1 | Available | 6 Days | 30 | 105 | 22 | 10 | - | 50 | - | 17 | 160 | 13 | 76 | - | 26 | 10 | 32 | 36 | - | M6 | 80 | - | - | 10 | 180 | 15 | MT. | revolving handle | Plain hole | MT.80 A-10 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer |
---|
Configure
Basic Attributes
h(mm)
d2
H3
l4
r
S
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
H(mm)
d3
External diameter
H1
H2
l
l1
l2
l3
m
R
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes