MT-AT - Crank handles -Technopolymer

MT-AT - Crank handles -Technopolymer
  • Promotional pricing
  • Volume Discount
Crank handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Black-oxide steel boss, H9 reamed hole.
Available with revolving or fold-away handle.
The reticular structure of the crank arm and the technopolymer used make this handle very strong.
The crank is also suitable to tighten to a high torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44053
44113
44117
44213
44217
44313
44317
44413
44417
44513
44517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
L
(mm)
d1
(mm)
d
(mm)
h
(mm)
H
(mm)
d2 d3 External diameter H1 H2 H3 H4 l l1 l2 l3 R r Hole torque1 work3 Sub execution Handle Description

10.01 €

4.80 €

1 Available Same day

Stock

22.5691861835151310018.566--20.592329.550-6807MT-ATrevolving handleMT.50-AT

11.31 €

5.43 €

1 Available Same day

Stock

26.5862082045151613017.578--22.592531.564-812011MT-ATrevolving handleMT.64-AT

29.02 €

1 Available 6 Days 26.5862082045151613017.5-311422.592531.56416812011MT-AT+IRfold away handleMT.64-AT+IR

12.83 €

6.16 €

1 Available Same day

Stock

3010624102560181716023.599--2611313780-1020015MT-ATrevolving handleMT.80-AT

31.64 €

15.19 €

1 Available Same day

Stock

3010624102560181716023.5-3714261131378016.51020015MT-AT+IRfold away handleMT.80-AT+IR

14.74 €

1 Available 6 Days 33.512824122465182120025106--30.5103140.5100-1221027MT-ATrevolving handleMT.100-AT

32.56 €

15.63 €

1 Available Same day

Stock

33.512824122465182120025-3918.530.5103140.510020.51221027MT-AT+IRfold away handleMT.100-AT+IR

20.53 €

1 Available 5 Days 3916234143065262526032.5113--35144349130-1435045MT-ATrevolving handleMT.130-AT

38.17 €

18.32 €

1 Available Same day

Stock

3916234143065262526034-4918.53514434913020.51435045MT-AT+IRfold away handleMT.130-AT+IR

26.73 €

12.83 €

1 Available Same day

Stock

4419734.5163080262732036136--39.5154354.5160-1647055MT-ATrevolving handleMT.160-AT

44.20 €

21.22 €

1 Available Same day

Stock

4419734.5163080262732036-5418.539.5154354.5160221647055MT-AT+IRfold away handleMT.160-AT+IR

Loading...

  1. 1

Basic information

Material Handle Technopolymer Material Grip Technopolymer Type of assembly Plain hole

Tech Support