Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44417
Part Number
|
---|
44417 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | d2 | d3 | External diameter | H1 | H2 | H3 | H4 | l | l1 | l2 | l3 | R | r | Hole | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.17 € | 1 | Available |
Same day
Stock | 39 | 162 | 34 | 14 | 30 | 65 | 26 | 25 | 260 | 34 | - | 49 | 18.5 | 35 | 14 | 43 | 49 | 130 | 20.5 | 14 | 350 | 45 | MT-AT+IR | fold away handle | MT.130-AT+IR |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | Type of assembly | Plain hole |
---|
This page is MT-AT - Crank handles -Technopolymer, part number 44417.
You can find the detail information about specifications and dimensions on part number 44417.
Configure
Stock
Basic Attributes
H2
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
d2
d3
External diameter
H1
H3
H4
l
l1
l2
l3
R
r
Hole
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
44117 |
44213 |
44217 |
44313 |
44513 |
44517 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | d2 | d3 | External diameter | H1 | H2 | H3 | H4 | l | l1 | l2 | l3 | R | r | Hole | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.02 € | 1 | Available | 6 Days | 26.5 | 86 | 20 | 8 | 20 | 45 | 15 | 16 | 130 | 17.5 | - | 31 | 14 | 22.5 | 9 | 25 | 31.5 | 64 | 16 | 8 | 120 | 11 | MT-AT+IR | fold away handle | MT.64-AT+IR | |
12.21 € | 1 | Available |
Same day
Stock | 30 | 106 | 24 | 10 | 25 | 60 | 18 | 17 | 160 | 23.5 | 99 | - | - | 26 | 11 | 31 | 37 | 80 | - | 10 | 200 | 15 | MT-AT | revolving handle | MT.80-AT | |
31.64 € | 1 | Available |
Same day
Stock | 30 | 106 | 24 | 10 | 25 | 60 | 18 | 17 | 160 | 23.5 | - | 37 | 14 | 26 | 11 | 31 | 37 | 80 | 16.5 | 10 | 200 | 15 | MT-AT+IR | fold away handle | MT.80-AT+IR | |
14.04 € | 1 | Available | 6 Days | 33.5 | 128 | 24 | 12 | 24 | 65 | 18 | 21 | 200 | 25 | 106 | - | - | 30.5 | 10 | 31 | 40.5 | 100 | - | 12 | 210 | 27 | MT-AT | revolving handle | MT.100-AT | |
25.48 € | 1 | Available |
Same day
Stock | 44 | 197 | 34.5 | 16 | 30 | 80 | 26 | 27 | 320 | 36 | 136 | - | - | 39.5 | 15 | 43 | 54.5 | 160 | - | 16 | 470 | 55 | MT-AT | revolving handle | MT.160-AT | |
44.20 € | 1 | Available |
Same day
Stock | 44 | 197 | 34.5 | 16 | 30 | 80 | 26 | 27 | 320 | 36 | - | 54 | 18.5 | 39.5 | 15 | 43 | 54.5 | 160 | 22 | 16 | 470 | 55 | MT-AT+IR | fold away handle | MT.160-AT+IR |