Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
319364
Part Number
|
---|
319364 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | External | h | h1 | Internal | l | Thickness | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.59 € | 1 | Available |
Same day
Stock | 50 | 20 | 55 | M16 | 50 | 20 | 10 | 45 | 45.5 | 2.5 | ND.Q-50x2.5-M16 |
Loading...
Material | Technopolymer |
---|
This page is ND.Q - Square end-caps for tubes -heavy loads technopolymer, part number 319364.
You can find the detail information about specifications and dimensions on part number 319364.
Configure
Stock
Basic Attributes
Type
L/D(mm)
max static load unit 1(kN)
H(mm)
d
External
h
h1
Internal
l
Thickness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
319103 |
319104 |
319106 |
319262 |
319263 |
319366 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | External | h | h1 | Internal | l | Thickness | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.40 € | 4 | Available | 5 Days | 30 | 17 | 33 | M10 | 30 | 15 | 6 | 27 | 27.5 | 1.5 | ND.Q-30x1.5-M10 | |
4.40 € | 4 | Available | 4 Days | 30 | 17 | 33 | M12 | 30 | 18 | 6 | 27 | 27.5 | 1.5 | ND.Q-30x1.5-M12 | |
4.51 € | 1 | Available |
Same day
Stock | 30 | 17 | 33 | M16 | 30 | 20 | 6 | 27 | 27.5 | 1.5 | ND.Q-30x1.5-M16 | |
4.84 € | 4 | Available | 4 Days | 40 | 18 | 43 | M8 | 40 | 15 | 8 | 36 | 36.5 | 2 | ND.Q-40x2-M8 | |
4.84 € | 4 | Available | 5 Days | 40 | 18 | 43 | M10 | 40 | 15 | 8 | 36 | 36.5 | 2 | ND.Q-40x2-M10 | |
9.42 € | 1 | Available |
Same day
Stock | 50 | 20 | 55 | M20 | 50 | 30 | 10 | 45 | 45.5 | 2.5 | ND.Q-50x2.5-M20 |