Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
430431
Part Number
|
---|
430431 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | d | h | h2 | s | External | internal min-max | Max.static load* (N) | thickness min-max | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.97 € | 1 | Available |
Same day
Stock | 35 | M22 | 34 | 35 | SW27 | 35 | 32-31 | 2500 | 1.5-2 | NDA.Q-35-M22x30 | 21 |
Loading...
Material | Technopolymer |
---|
This page is NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer, part number 430431.
You can find the detail information about specifications and dimensions on part number 430431.
Configure
Stock
Basic Attributes
Type
B
d
h
h2
s
External
internal min-max
Max.static load*(N)
thickness min-max
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
430416 |
430421 |
430426 |
430436 |
430441 |
430446 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | d | h | h2 | s | External | internal min-max | Max.static load* (N) | thickness min-max | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.62 € | 1 | Available |
Same day
Stock | 25 | M16 | 34 | 37 | SW27 | 25 | 22-21 | 1500 | 1.5-2 | NDA.Q-25-M16x30 | 15 | |
0.97 € | 100 | Available | 5 Days | 30 | M16 | 25 | 37 | SW27 | 30 | 27-26 | 1500 | 1.5-2 | NDA.Q-30-M16x30 | 20 | |
0.57 € | 1 | Available |
Same day
Stock | 30 | M22 | 26 | 35 | SW27 | 30 | 27-26 | 2500 | 1.5-2 | NDA.Q-30-M22x30 | 16 | |
1.23 € | 1 | Available |
Same day
Stock | 40 | M22 | 33 | 35 | SW27 | 40 | 37-36 | 2500 | 1.5-2 | NDA.Q-40-M22x30 | 30 | |
1.63 € | 1 | Available |
Same day
Stock | 45 | M22 | 34 | 35 | SW27 | 45 | 42-41 | 2500 | 1.5-2 | NDA.Q-45-M22x30 | 34 | |
1.98 € | 1 | Available |
Same day
Stock | 50 | M22 | 34 | 35 | SW27 | 50 | 48-47 | 2500 | 1-1.5 | NDA.Q-50-M22x30 | 42 |