Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
430491
Part Number
|
---|
430491 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | d | h | h2 | s | External | internal min-max | Max.static load* (N) | thickness min-max | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.88 € | 1 | Available |
Same day
Stock | 30 | M16 | 27 | 37 | SW27 | 30 | 27-26 | 1500 | 1.5-2 | NDA.T-30-M16x30 | 18 |
Loading...
Material | Technopolymer |
---|
This page is NDA.T - End-caps for round tubes -with adjustable height levelling element technopolymer, part number 430491.
You can find the detail information about specifications and dimensions on part number 430491.
Configure
Stock
Basic Attributes
Type
D
d
h
h2
s
External
internal min-max
Max.static load*(N)
thickness min-max
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
430476 |
430481 |
430486 |
430496 |
430501 |
430506 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | d | h | h2 | s | External | internal min-max | Max.static load* (N) | thickness min-max | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.64 € | 1 | Available |
Same day
Stock | 22 | M12 | 34 | 32 | SW19 | 22 | 20-19 | 1000 | 1-1.5 | NDA.T-22-M12x30 | 9 | |
0.75 € | 1 | Available |
Same day
Stock | 25 | M12 | 34 | 32 | SW19 | 25 | 23-21 | 1000 | 1-2 | NDA.T-25-M12x30 | 11 | |
0.88 € | 1 | Available |
Same day
Stock | 28 | M16 | 34 | 37 | SW27 | 28 | 26-24 | 1500 | 1-2 | NDA.T-28-M16x30 | 15 | |
0.79 € | 1 | Available |
Same day
Stock | 30 | M22 | 27 | 35 | SW27 | 30 | 27-26 | 2500 | 1.5-2 | NDA.T-30-M22x30 | 14 | |
0.97 € | 1 | Available |
Same day
Stock | 32 | M22 | 34 | 35 | SW27 | 32 | 30-28 | 2500 | 1-2 | NDA.T-32-M22x30 | 17 | |
1.06 € | 1 | Available |
Same day
Stock | 35 | M22 | 34 | 35 | SW27 | 35 | 32.6-31 | 2500 | 1.2-2 | NDA.T-35-M22x30 | 21 |