NDE.Q - Square tube expander end-caps -Technopolymer

NDE.Q - Square tube expander end-caps -Technopolymer
  • Volume Discount
Expansion heads for square tubes in black polyamide-based technopolymer with DIN 934 nut in polished zinc-plated steel.
Thanks to the tapered shape of the cavities, due to the tightening of the nuts the head exerts pressure on the internal walls of the tube, guaranteeing the tensile strength of the connection.
The assembly can be performed simply by positioning the end-cap inside the tube, with no need of screws or other fasteners.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430751
430761
430763
430765
430771
430773
430775
430777
430781
430783
430791
430793
430795
430797
430801
430803
430805
430811
430813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B d h Thickness Internal External Description Weight

0.62 €

1 Available Same day

Stock

20M8371.51720NDE.Q-20x1.5-M817

0.84 €

1 Available Same day

Stock

25M8361.52225NDE.Q-25x1.5-M823

0.84 €

1 Available Same day

Stock

25M10371.52225NDE.Q-25x1.5-M1033

1.06 €

1 Available Same day

Stock

25M12371.52225NDE.Q-25x1.5-M1241

1.10 €

1 Available Same day

Stock

30M8371.52730NDE.Q-30x1.5-M832

1.17 €

1 Available Same day

Stock

30M10371.52730NDE.Q-30x1.5-M1044

1.10 €

1 Available Same day

Stock

30M83722630NDE.Q-30x2-M831

1.17 €

1 Available Same day

Stock

30M103722630NDE.Q-30x2-M1042

1.32 €

1 Available Same day

Stock

35M10371.631.835NDE.Q-35x1.6-M1049

1.32 €

1 Available Same day

Stock

35M103723135NDE.Q-35x2-M1049

1.72 €

50 Available 4 Days 40M10371.53740NDE.Q-40x1.5-M1058

1.72 €

1 Available Same day

Stock

40M103723640NDE.Q-40x2-M1059

1.89 €

1 Available Same day

Stock

40M123723640NDE.Q-40x2-M1265

1.72 €

1 Available Same day

Stock

40M103733440NDE.Q-40x3-M1055

2.05 €

1 Available Same day

Stock

50M10371.54750NDE.Q-50x1.5-M1086

2.11 €

1 Available Same day

Stock

50M12371.54750NDE.Q-50x1.5-M1293

2.11 €

1 Available Same day

Stock

50M123724650NDE.Q-50x2-M1290

2.07 €

1 Available Same day

Stock

60M103325660NDE.Q-60x2-M10115

2.07 €

1 Available Same day

Stock

60M10362.55560NDE.Q-60x2.5-M10107

Loading...

  1. 1

Basic information

Material Technopolymer Max.static load*(N) 3000

Tech Support