Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320095
Part Number
|
---|
320095 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | External | h | h1 | Internal | l | Thickness | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 1 | Available |
Same day
Stock | 40 | 6 | 38 | M16 | 40 | 15 | 8 | 36 | 36 | 2 | NDX.Q-40x2-M16 |
Loading...
Material | Technopolymer |
---|
This page is NDX.Q - Square end-caps for tubes -Technopolymer, part number 320095.
You can find the detail information about specifications and dimensions on part number 320095.
Configure
Stock
Basic Attributes
Type
L/D(mm)
max static load unit 1(kN)
H(mm)
d
External
h
h1
Internal
l
Thickness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
320022 |
320023 |
320026 |
320096 |
320098 |
320099 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | External | h | h1 | Internal | l | Thickness | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.75 € | 1 | Available |
Same day
Stock | 25 | 4.5 | 26 | M10 | 25 | 10 | 6 | 22 | 22 | 1.5 | NDX.Q-25x1.5-M10 | |
2.75 € | 1 | Available |
Same day
Stock | 25 | 4.5 | 26 | M12 | 25 | 10 | 6 | 22 | 22 | 1.5 | NDX.Q-25x1.5-M12 | |
2.82 € | 48 | Available | 4 Days | 25 | 4.5 | 26 | M8 | 25 | 10 | 6 | 21 | 21 | 2 | NDX.Q-25x2-M8 | |
3.74 € | 1 | Available |
Same day
Stock | 40 | 8 | 38 | M20 | 40 | 20 | 8 | 36 | 36 | 2 | NDX.Q-40x2-M20 | |
2.76 € | 48 | 4 Days | 40 | 6 | 38 | M10 | 40 | 10 | 8 | 34 | 34 | 3 | NDX.Q-40x3-M10 | ||
3.04 € | 1 | Available |
Same day
Stock | 40 | 6 | 38 | M12 | 40 | 10 | 8 | 34 | 34 | 3 | NDX.Q-40x3-M12 |