Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320261
Part Number
|
---|
320261 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | d1 | External | h | h1 | Internal | Thickness | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M8 | 25 | 30 | 10 | 6 | 25 | 2.5 | NDX.T-30x2.5-M8 |
Loading...
Material | Technopolymer |
---|
This page is NDX.T - Round end-caps for tubes -Technopolymer, part number 320261.
You can find the detail information about specifications and dimensions on part number 320261.
Configure
Stock
Basic Attributes
Type
L/D(mm)
max static load unit 1(kN)
H(mm)
d
d1
External
h
h1
Internal
Thickness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
320231 |
320232 |
320233 |
320262 |
320263 |
320264 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | d1 | External | h | h1 | Internal | Thickness | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M8 | 28 | 30 | 10 | 6 | 28 | 1 | NDX.T-30x1-M8 | |
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M10 | 28 | 30 | 10 | 6 | 28 | 1 | NDX.T-30x1-M10 | |
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M12 | 28 | 30 | 10 | 6 | 28 | 1 | NDX.T-30x1-M12 | |
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M10 | 25 | 30 | 10 | 6 | 25 | 2.5 | NDX.T-30x2.5-M10 | |
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M12 | 25 | 30 | 10 | 6 | 25 | 2.5 | NDX.T-30x2.5-M12 | |
3.04 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M14 | 25 | 30 | 15 | 6 | 25 | 2.5 | NDX.T-30x2.5-M14 |