Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320343
Part Number
|
---|
320343 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | d1 | External | h | h1 | Internal | Thickness | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.28 € | 1 | Available |
Same day
Stock | 48 | 5.5 | 38 | M12 | 44.3 | 48.3 | 10 | 10 | 44.3 | 2 | NDX.T-48.3x2-M12 |
Loading...
Material | Technopolymer |
---|
This page is NDX.T - Round end-caps for tubes -Technopolymer, part number 320343.
You can find the detail information about specifications and dimensions on part number 320343.
Configure
Stock
Basic Attributes
Type
L/D(mm)
max static load unit 1(kN)
H(mm)
d
d1
External
h
h1
Internal
Thickness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
320231 |
320232 |
320233 |
320344 |
320345 |
320346 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | d1 | External | h | h1 | Internal | Thickness | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M8 | 28 | 30 | 10 | 6 | 28 | 1 | NDX.T-30x1-M8 | |
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M10 | 28 | 30 | 10 | 6 | 28 | 1 | NDX.T-30x1-M10 | |
2.99 € | 1 | Available |
Same day
Stock | 30 | 4.5 | 31 | M12 | 28 | 30 | 10 | 6 | 28 | 1 | NDX.T-30x1-M12 | |
3.30 € | 1 | Available |
Same day
Stock | 48 | 5.5 | 45 | M14 | 44.3 | 48.3 | 15 | 10 | 44.3 | 2 | NDX.T-48.3x2-M14 | |
3.83 € | 1 | Available |
Same day
Stock | 48 | 5.5 | 45 | M16 | 44.3 | 48.3 | 15 | 10 | 44.3 | 2 | NDX.T-48.3x2-M16 | |
4.16 € | 1 | Available |
Same day
Stock | 48 | 8.5 | 45 | M20 | 44.3 | 48.3 | 20 | 10 | 44.3 | 2 | NDX.T-48.3x2-M20 |