Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
51702 |
51711 |
51722 |
51731 |
51752 |
51761 |
51772 |
51781 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | d1 (mm) | l1 (mm) | d (Ø) | D | b | L | l | R | s | s1 | newton unit* | newton unit# | max tightening torque unit | max static load newton | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.71 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M12 | 8 | 6 | 15.5 | 5.5 | 17 | 26 | 26.5 | - | 14 | 9 | 35 | 10 | 3000 | PMT.200 | SUPER-Technopolymer | PMT.200-6-M12x1.5-A | |
7.44 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M16 | 10 | 8 | 20.5 | 7 | 21 | 30 | 32.5 | - | 19 | 10 | 40 | 18 | 3000 | PMT.200 | SUPER-Technopolymer | PMT.200-8-M16x1.5-A | |
6.98 € | 5 | Available | 4 Days | [Polyamide] Technopolymer | M12 | 8 | 6 | 15.5 | 5.5 | 17 | 26 | 26.5 | 19 | 14 | 9 | 35 | 10 | 3000 | PMT.200 | SUPER-Technopolymer | PMT.200-6-M12x1.5-AK | |
8.54 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M16 | 10 | 8 | 20.5 | 7 | 21 | 30 | 32.5 | 24 | 19 | 10 | 40 | 18 | 3000 | PMT.200 | SUPER-Technopolymer | PMT.200-8-M16x1.5-AK | |
7.61 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M12 | 8 | 6 | 15.5 | 5.5 | 17 | 26 | 26.5 | - | 14 | 9 | 35 | 10 | 2000 | PMT.200-SST | Inox | PMT.200-SST-6-M12x1.5-A | |
8.38 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M16 | 10 | 8 | 20.5 | 7 | 21 | 30 | 32.5 | - | 19 | 10 | 40 | 18 | 2000 | PMT.200-SST | SUPER-Technopolymer | PMT.200-SST-8-M16x1.5-A | |
8.65 € | 5 | Available | 4 Days | Stainless steel | M12 | 8 | 6 | 15.5 | 5.5 | 17 | 26 | 26.5 | 19 | 14 | 9 | 35 | 10 | 2000 | PMT.200-SST | Inox | PMT.200-SST-6-M12x1.5-AK | |
9.55 € | 1 | Available |
Same day
Stock | Stainless steel | M16 | 10 | 8 | 20.5 | 7 | 21 | 30 | 32.5 | 24 | 19 | 10 | 40 | 18 | 2000 | PMT.200-SST | SUPER-Technopolymer | PMT.200-SST-8-M16x1.5-AK |
Loading...
d1 Pitch | 1.5 |
---|
Configure
Stock
Basic Attributes
Material
d1(mm)
l1(mm)
d(Ø)
D
b
L
l
R
s
s1
newton unit*
newton unit#
max tightening torque unit
max static load newton
Sub execution
High performing lines
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes