Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51991
Material | Technopolymer | High performing lines | SUPER-Technopolymer |
---|
This page is RDB - Toothed clamping elements -SUPER-technopolymer, part number 51991.
You can find the detail information about specifications and dimensions on part number 51991.
Configure
Basic Attributes
d3
d6
h2
s
Type
d
d1
d2
d4
d5
f
h
h1
h3
torque 1
w min.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
51983 |
51985 |
51987 |
51993 |
51995 |
51997 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | d1 | d2 | d3 | d4 | d5 | d6 | f | h | h1 | h2 | h3 | torque 1 | s | w min. | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.83 € | 1 | Available |
Same day
Stock | 32 | 6.3 | 4 | M4 | 5 | 23.5 | - | 18 | 9.5 | 9 | - | 18 | 80 | 7 | 1.2 | RDB.32-60-B | |
7.06 € | 1 | Available |
Same day
Stock | 35.5 | 6.3 | 5 | - | 5 | 23.5 | 32.5 | 18 | 9.5 | 9 | 8.2 | 18 | 80 | - | 1.2 | RDB.32-60-CF | |
8.38 € | 1 | Available |
Same day
Stock | 35.5 | 6.3 | 4 | M4 | 5 | 23.5 | 32.5 | 18 | 9.5 | 9 | 8.2 | 18 | 80 | 7 | 1.2 | RDB.32-60-CB | |
13.93 € | 1 | Available |
Same day
Stock | 40 | 8.3 | 5 | M5 | 6 | 30 | - | 23 | 12 | 11.4 | - | 22.8 | 120 | 8 | 1.3 | RDB.40-60-B | |
11.09 € | 1 | Available |
Same day
Stock | 43.5 | 8.3 | 6 | - | 6 | 30 | 40 | 23 | 12 | 11.4 | 10.5 | 22.8 | 140 | - | 1.3 | RDB.40-60-CF | |
14.28 € | 1 | Available |
Same day
Stock | 43.5 | 8.3 | 5 | M5 | 6 | 30 | 40 | 23 | 12 | 11.4 | 10.5 | 22.8 | 140 | 8 | 1.3 | RDB.40-60-CB |