Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
451926 |
451928 |
451930 |
451936 |
451938 |
451940 |
451946 |
451948 |
451950 |
451956 |
451958 |
451960 |
451966 |
451968 |
451970 |
451976 |
451978 |
451980 |
451986 |
451988 |
451990 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | d | d1 | d2 | l1 | l2 | R | p | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.61 € | 24 | Available | 4 Days | 59 | 5 | 42 | 42 | 40 | 18 | 30 | 33 | 24 | 40 | - | - | - | 30 | 33 | - | - | 400 | RE.C6-040-SBL | |
7.06 € | 24 | Available | 4 Days | 66 | 6 | 55 | 55 | 50 | 18 | 38.5 | 44 | 24 | 50 | - | - | - | 38.5 | 44 | - | - | 550 | RE.C6-050-SBL | |
11.64 € | 24 | Available | 4 Days | 83 | 6 | 60 | 60 | 60 | 25 | 38 | 48 | 21 | 60 | - | - | - | 38 | 48 | - | - | 700 | RE.C6-060-SBL | |
10.03 € | 24 | Available | 4 Days | 59 | 5 | 42 | 42 | 40 | 18 | 30 | 33 | 24 | 40 | - | - | - | 30 | 33 | 78 | - | 400 | RE.C6-040-SBF | |
12.10 € | 24 | Available | 4 Days | 66 | 6 | 55 | 55 | 50 | 18 | 38.5 | 44 | 24 | 50 | - | - | - | 38.5 | 44 | 76 | - | 550 | RE.C6-050-SBF | |
16.63 € | 24 | Available | 4 Days | 83 | 6 | 60 | 60 | 60 | 25 | 38 | 48 | 21 | 60 | - | - | - | 38 | 48 | 84 | - | 700 | RE.C6-060-SBF | |
4.38 € | 24 | Available | 4 Days | 59 | 5 | 42 | 42 | 40 | 18 | 27 | 33 | - | 40 | - | - | - | 27 | 33 | - | - | 400 | RE.C6-040-PBL | |
5.81 € | 24 | Available | 4 Days | 66 | 6 | 55 | 55 | 50 | 18 | 38.5 | 44 | - | 50 | - | - | - | 38.5 | 44 | - | - | 550 | RE.C6-050-PBL | |
8.89 € | 24 | Available | 4 Days | 83 | 6 | 60 | 60 | 60 | 25 | 38 | 46 | - | 60 | - | - | - | 38 | 46 | - | - | 700 | RE.C6-060-PBL | |
5.83 € | 24 | Available | 4 Days | 59 | - | - | - | 40 | 18 | - | - | 24 | 40 | M10 | 35 | - | - | - | - | 20 | 400 | RE.C6-040-CBL | |
7.22 € | 24 | Available | 4 Days | 66 | - | - | - | 50 | 18 | - | - | 24 | 50 | M10 | 35 | - | - | - | - | 20 | 550 | RE.C6-050-CBL | |
11.79 € | 24 | Available | 4 Days | 83 | - | - | - | 60 | 25 | - | - | 21 | 60 | M12 | 42 | - | - | - | - | 25 | 700 | RE.C6-060-CBL | |
10.19 € | 24 | Available | 4 Days | 59 | - | - | - | 40 | 18 | - | - | 24 | 40 | M10 | 35 | - | - | - | 78 | 20 | 400 | RE.C6-040-CBF | |
12.17 € | 24 | Available | 4 Days | 66 | - | - | - | 50 | 18 | - | - | 24 | 50 | M10 | 35 | - | - | - | 76 | 20 | 550 | RE.C6-050-CBF | |
16.79 € | 24 | Available | 4 Days | 83 | - | - | - | 60 | 25 | - | - | 21 | 60 | M12 | 42 | - | - | - | 84 | 25 | 700 | RE.C6-060-CBF | |
5.61 € | 24 | Available | 4 Days | 59 | - | - | - | 40 | 18 | - | - | 24 | 40 | - | 35 | 10 | - | - | - | - | 400 | RE.C6-040-FBL | |
6.95 € | 24 | Available | 4 Days | 66 | - | - | - | 50 | 18 | - | - | 24 | 50 | - | 35 | 10 | - | - | - | - | 550 | RE.C6-050-FBL | |
11.57 € | 24 | Available | 4 Days | 83 | - | - | - | 60 | 25 | - | - | 21 | 60 | - | 42 | 13 | - | - | - | - | 700 | RE.C6-060-FBL | |
7.33 € | 24 | Available | 4 Days | 59 | - | - | - | 40 | 18 | - | - | 24 | 40 | - | 35 | 10 | - | - | 78 | - | 400 | RE.C6-040-FBF | |
11.97 € | 24 | Available | 4 Days | 66 | - | - | - | 50 | 18 | - | - | 24 | 50 | - | 35 | 10 | - | - | 76 | - | 550 | RE.C6-050-FBF | |
16.57 € | 24 | Available | 4 Days | 83 | - | - | - | 60 | 25 | - | - | 21 | 60 | - | 42 | 13 | - | - | 84 | - | 700 | RE.C6-060-FBF |
Loading...
Bracket material | Steel | Carrying capacity | 0to1400N |
---|
Configure
Basic Attributes
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b2
b3
Diameter
d
d1
d2
l1
l2
R
p
Dynamic carrying capacity unit(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes