RE.C6-G - Twin wheels for the general public -Injected polyurethane coating (Part Numbers - CAD Download)

RE.C6-G - Twin wheels for the general public -Injected polyurethane coating
  • Volume Discount
Twin castors with steel support.
Injected polyurethane coating.
Castors for the general public with high carrying capacity, excellent rolling resistance and elasticity features, good wear and tearing resistance.
RE.C6 twin castors are suitable for use in industrial and institutional environments, even in the presence of moisture and chemical agents.
The good resistance to frequent cleaning cycles makes it suitable for environments where it is necessary to ensure hygiene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

451989

Part Number
451989
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s
(mm)
B
(mm)
L
(mm)
b1 b2 d d1 d2 l1 l2 R p Description

19.27 €

12 Available 4 Days ------5510--83-RE.C6-050-FBF-G

Loading...

  1. 1

Basic information

H(mm) 71 Bracket material Steel D(mm) 50
l3(mm) 18 b3 25.5 Diameter 50
Carrying capacity 0to1400N Dynamic carrying capacity unit(N) 1400

This page is RE.C6-G - Twin wheels for the general public -Injected polyurethane coating, part number 451989.
You can find the detail information about specifications and dimensions on part number 451989.

Variation of this product

Part Number
451929
451939
451959
451969
451979
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
s
(mm)
B
(mm)
L
(mm)
b1 b2 d d1 d2 l1 l2 R p Description

14.04 €

12 Available 4 Days 660603949---3949--RE.C6-050-SBL-G

19.34 €

12 Available 4 Days 660603949---394983-RE.C6-050-SBF-G

14.19 €

12 Available 4 Days -----M1052----25RE.C6-050-CBL-G

19.54 €

12 Available 4 Days -----M1052---8325RE.C6-050-CBF-G

13.86 €

12 Available 4 Days ------5510----RE.C6-050-FBL-G

Tech Support