Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
452046
H(mm) | 59 | Bracket material | Steel | D(mm) | 40 |
---|---|---|---|---|---|
l3(mm) | 18 | Diameter | 40 | Carrying capacity | 0to1400N |
Dynamic carrying capacity unit(N) | 300 |
This page is RE.C7 - Wheels for the general public -Vulcanised rubber coating, part number 452046.
You can find the detail information about specifications and dimensions on part number 452046.
Configure
Basic Attributes
d
d1
d2
p
Type
s(mm)
B(mm)
L(mm)
b1
b2
b3
l1
l2
R
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
451996 |
452096 |
452146 |
452196 |
452246 |
452296 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | s (mm) | B (mm) | L (mm) | b1 | b2 | b3 | d | d1 | d2 | l1 | l2 | R | p | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.85 € | 24 | Available | 4 Days | 5 | 42 | 42 | 30 | 33 | 24 | - | - | - | 30 | 33 | - | - | RE.C7-040-SBL | |
5.39 € | 24 | Available | 4 Days | 5 | 42 | 42 | 27 | 33 | - | - | - | - | 27 | 33 | - | - | RE.C7-040-PBL | |
6.05 € | 24 | Available | 4 Days | - | - | - | - | - | 24 | M8 | 35 | - | - | - | - | 15 | RE.C7-040-CBL | |
10.43 € | 24 | Available | 4 Days | - | - | - | - | - | 24 | M8 | 35 | - | - | - | 78 | 15 | RE.C7-040-CBF | |
5.81 € | 24 | Available | 4 Days | - | - | - | - | - | 24 | - | 35 | 10 | - | - | - | - | RE.C7-040-FBL | |
10.21 € | 24 | Available | 4 Days | - | - | - | - | - | 24 | - | 35 | 10 | - | - | 78 | - | RE.C7-040-FBF |