Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
452050
Part Number
|
---|
452050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | d | d1 | l1 | l2 | R | p | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.53 € | 12 | Available | 4 Days | 100 | 6 | 60 | 60 | 75 | 24 | 38.5 | 48 | 33 | 75 | - | - | 38.5 | 48 | 95 | - | 800 | RE.C7-075-SBF-G |
Loading...
Bracket material | Steel | Carrying capacity | 0to1400N |
---|
This page is RE.C7-G - Twin wheels for the general public -Vulcanised rubber coating, part number 452050.
You can find the detail information about specifications and dimensions on part number 452050.
Configure
Basic Attributes
d
d1
p
Type
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b2
b3
Diameter
l1
l2
R
Dynamic carrying capacity unit(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
452002 |
452010 |
452052 |
452152 |
452160 |
452202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | d | d1 | l1 | l2 | R | p | Dynamic carrying capacity unit (N) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.60 € | 12 | Available | 4 Days | 70 | 6 | 60 | 60 | 50 | 18 | 38.5 | 48 | 30 | 50 | - | - | 38.5 | 48 | - | - | 600 | RE.C7-050-SBL-G | |
21.43 € | 12 | Available | 4 Days | 100 | 6 | 60 | 60 | 75 | 24 | 38.5 | 48 | 33 | 75 | - | - | 38.5 | 48 | - | - | 800 | RE.C7-075-SBL-G | |
18.59 € | 12 | Available | 4 Days | 70 | 6 | 60 | 60 | 50 | 18 | 38.5 | 48 | 30 | 50 | - | - | 38.5 | 48 | 82 | - | 600 | RE.C7-050-SBF-G | |
13.75 € | 12 | Available | 4 Days | 70 | - | - | - | 50 | 18 | - | - | 30 | 50 | M10 | 42 | - | - | - | 15 | 600 | RE.C7-050-CBL-G | |
21.63 € | 12 | Available | 4 Days | 100 | - | - | - | 75 | 24 | - | - | 33 | 75 | M12 | 52 | - | - | - | 25 | 800 | RE.C7-075-CBL-G | |
18.88 € | 12 | Available | 4 Days | 70 | - | - | - | 50 | 18 | - | - | 30 | 50 | M10 | 42 | - | - | 82 | 15 | 600 | RE.C7-050-CBF-G |