Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
451443
Part Number
|
---|
451443 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | l1 | l2 | R | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.92 € | 2 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 50 | 105 | - | 70 | 150 | 73 | 87 | 126 | 2900 | 5001to10000N | 7000 | RE.F4-150-SSF-H |
Loading...
Bracket material | Steel |
---|
This page is RE.F4-H - Mould-on polyurethane wheels -Steel sheet bracket for medium-heavy loads, part number 451443.
You can find the detail information about specifications and dimensions on part number 451443.
Configure
Basic Attributes
b2
Type
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b3
Diameter
l1
l2
R
Rolling resistance unit(N)
Carrying capacity
Dynamic carrying capacity unit(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
451424 |
451441 |
451442 |
451444 |
451461 |
451462 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | l1 | l2 | R | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.68 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 70 | 200 | 73 | 87 | - | 3800 | 5001to10000N | 7500 | RE.F4-200-SSL-H | |
64.99 € | 4 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 38 | 75 | 80 | 46 | 100 | 45 | 60 | 123 | 2200 | 2601to5000N | 3500 | RE.F4-100-SSF-H | |
105.82 € | 2 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | 70 | 125 | 73 | 87 | 126 | 2700 | 5001to10000N | 5500 | RE.F4-125-SSF-H | |
154.44 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 70 | 200 | 73 | 87 | 126 | 3800 | 5001to10000N | 7500 | RE.F4-200-SSF-H | |
44.55 € | 4 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 38 | 75 | 80 | - | 100 | 45 | 60 | - | 2200 | 2601to5000N | 3500 | RE.F4-100-PSL-H | |
64.57 € | 4 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | - | 125 | 73 | 87 | - | 2700 | 5001to10000N | 5500 | RE.F4-125-PSL-H |