• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

RE.F4-H - Mould-on polyurethane wheels -Steel sheet bracket for medium-heavy loads (Part Numbers - CAD Download)

RE.F4-H - Mould-on polyurethane wheels -Steel sheet bracket for medium-heavy loads
  • Volume Discount
Wheels with support for medium-heavy loads.
Cast polyurethane coating, central body in cast iron.
Suitable for heavy duty industrial uses. The cast polyurethane wheels guarantee excellent smoothness, elasticity and high resistance to wear and tear. 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
451423
451443
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
s
(mm)
B
(mm)
L
(mm)
D
(mm)
l3
(mm)
b1 b2 b3 Diameter l1 l2 R Rolling resistance unit
(N)
Carrying capacity Dynamic carrying capacity unit
(N)
Description

97.02 €

2 Available 4 Days 2001114011015050105-701507387-29005001to10000N7000RE.F4-150-SSL-H

117.92 €

2 Available 4 Days 2001114011015050105-70150738712629005001to10000N7000RE.F4-150-SSF-H

Loading...

  1. 1

Basic information

Bracket material Steel

Tech Support