Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
451422 |
451442 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | l1 | l2 | R | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.99 € | 4 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | 70 | 125 | 73 | 87 | - | 2700 | 5001to10000N | 5500 | RE.F4-125-SSL-H | |
105.82 € | 2 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | 70 | 125 | 73 | 87 | 126 | 2700 | 5001to10000N | 5500 | RE.F4-125-SSF-H |
Loading...
Bracket material | Steel |
---|
Configure
Basic Attributes
b2
R
Type
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b3
Diameter
l1
l2
Rolling resistance unit(N)
Carrying capacity
Dynamic carrying capacity unit(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes