RE.F4-WH - Mould-on polyurethane wheels -Electro-welded steel bracket for heavy loads

RE.F4-WH - Mould-on polyurethane wheels -Electro-welded steel bracket for heavy loads
  • Volume Discount
Wheels with support for heavy loads.
Cast polyurethane coating.
Suitable for heavy duty industrial use and demanding conditions. The cast polyurethane wheels guarantee excellent smoothness, elasticity and high resistance to wear and tear. 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
451425
451426
451427
451446
451447
451448
451465
451466
451467
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
s
(mm)
D
(mm)
b3 Diameter d4 R Rolling resistance unit
(N)
Dynamic carrying capacity unit
(N)
Description

153.63 €

2 Available 4 Days 1821112551125--27005500RE.F4-125-SSL-WH

159.68 €

2 Available 4 Days 2101115060150--29007000RE.F4-150-SSL-WH

190.30 €

2 Available 4 Days 2521120070200--38009000RE.F4-200-SSL-WH

192.46 €

2 Available 4 Days 1821112551125-15727005500RE.F4-125-SSF-WH

198.55 €

2 Available 4 Days 2101115060150-15729007000RE.F4-150-SSF-WH

229.13 €

2 Available 4 Days 2521120070200-15738009000RE.F4-200-SSF-WH

100.10 €

2 Available 4 Days 182-125-12511-27005500RE.F4-125-PSL-WH

106.00 €

2 Available 4 Days 210-150-15011-29007000RE.F4-150-PSL-WH

136.60 €

2 Available 4 Days 252-200-20011-38009000RE.F4-200-PSL-WH

Loading...

  1. 1

Basic information

Bracket material Steel B(mm) 135 L(mm) 110
l3(mm) 50 b1 105 l1 80
Carrying capacity 5001to10000N

Tech Support