Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
449452
Part Number
|
---|
449452 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Load (daN) | D (mm) | l3 (mm) | Diameter | d3 | l4 | l5 | Rolling resistance unit (N) | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.51 € | 6 | Available | 1 Day | 8000 | 150 | 45 | 150 | 47 | 56 | 13 | 4550 | 7500 | RE.F8-150-RSL |
Loading...
d | 20 | Carrying capacity | 5001to10000N |
---|
This page is RE.F8 - Technopolymer wheels -Monolithic, part number 449452.
You can find the detail information about specifications and dimensions on part number 449452.
Configure
Basic Attributes
Type
Allowable Load(daN)
D(mm)
l3(mm)
Diameter
d3
l4
l5
Rolling resistance unit(N)
Dynamic carrying capacity unit(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
449451 |
449453 |
450526 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Load (daN) | D (mm) | l3 (mm) | Diameter | d3 | l4 | l5 | Rolling resistance unit (N) | Dynamic carrying capacity unit (N) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.27 € | 6 | Available | 1 Day | 7000 | 125 | 45 | 125 | 47 | 56 | 13 | 4000 | 6500 | RE.F8-125-RSL | |
44.44 € | 4 | Available | 1 Day | 10000 | 200 | 50 | 200 | 47 | 56 | 13 | 6500 | 9000 | RE.F8-200-RSL | |
22.51 € | 4 | Available | 4 Days | 8000 | 200 | 50 | 200 | - | 58 | - | 3150 | 7300 | RE.F8-200-RBL |