Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
430375
Material | Technopolymer |
---|
This page is RTE - Round tube expander connectors -Technopolymer, part number 430375.
You can find the detail information about specifications and dimensions on part number 430375.
Configure
Stock
Basic Attributes
Type
B
h
h1
h2
s
Thickness
Internal
External
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
430311 |
430313 |
430321 |
430377 |
430381 |
430383 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | h | h1 | h2 | s | Thickness | Internal | External | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.64 € | 1 | Available |
Same day
Stock | 20 | 42 | 12 | 32 | 10 | 1 | 20 | 22 | RTE.22x1.0-M6 | 9 | |
0.57 € | 1 | Available |
Same day
Stock | 20 | 42 | 10 | 30 | 13 | 1 | 20 | 22 | RTE.22x1.0-M8 | 7 | |
0.57 € | 1 | Available |
Same day
Stock | 19.6 | 42 | 10 | 30 | 13 | 1.2 | 19.6 | 22 | RTE.22x1.2-M8 | 7 | |
1.39 € | 1 | Available |
Same day
Stock | 30 | 42 | 12 | 32 | 10 | 2.5 | 30 | 35 | RTE.35x2.5-M6 | 20 | |
1.65 € | 1 | Available |
Same day
Stock | 37 | 42 | 10 | 30 | 13 | 1.5 | 37 | 40 | RTE.40x1.5-M8 | 33 | |
1.61 € | 1 | Available |
Same day
Stock | 37 | 42 | 10 | 30 | 17 | 1.5 | 37 | 40 | RTE.40x1.5-M10 | 31 |