Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
54853
Material | Technopolymer |
---|
This page is SFP+a - Breather caps -with splash guard and flat dipstick technopolymer, part number 54853.
You can find the detail information about specifications and dimensions on part number 54853.
Configure
Basic Attributes
d4
Type
a
d
D
d2
d3
h
h1
L
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53956 |
53966 |
53976 |
54863 |
54877 |
54879 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | a | d | D | d2 | d3 | d4 | h | h1 | L | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.16 € | 10 | Available | 3 Days | 188 | M16x1.5 | 31 | 10 | - | - | 9.5 | - | 29.5 | SFP+F+a | SFP.30-16x1.5+F+a | |
4.97 € | 1 | Available | 3 Days | 188 | M18x1.5 | 31 | 10 | - | - | 9.5 | - | 29.5 | SFP+a | SFP.30-18x1.5+a | |
6.16 € | 1 | Available | 3 Days | 188 | M18x1.5 | 31 | 10 | - | - | 9.5 | - | 29.5 | SFP+F+a | SFP.30-18x1.5+F+a | |
13.16 € | 1 | Available | 3 Days | 179 | G1 1/4 | 70 | 23 | - | - | 17 | - | 59 | SFP+F+a | SFP.70-1¼+F+a | |
12.96 € | 1 | Available | 3 Days | 179 | G 2 | 70 | 23 | - | - | 17 | - | 59 | SFP+a | SFP.70-2+a | |
15.03 € | 1 | Available | 3 Days | 179 | G 2 | 70 | 23 | - | - | 17 | - | 59 | SFP+F+a | SFP.70-2+F+a |