Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
419658
Part Number
|
---|
419658 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | f | f1 | H | h1 | h2 | h3 | L | l2 | l3 | Guide assembly hole | Material | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.51 € | 24 | Available | 4 Days | 41 | 69 | 90 | 238 | 11 | 100 | 70 | 85 | 43 | 64 | 12 | Technopolymer | SPR.V-B | SPR.V-12-B |
Loading...
b1 | 11 | l1 | 8 | High performing lines | Inox |
---|
This page is SPR.V - Guide rail brackets -for linear and angular positioning technopolymer, part number 419658.
You can find the detail information about specifications and dimensions on part number 419658.
Configure
Basic Attributes
Type
B
f
f1
H
h1
h2
h3
L
l2
l3
Guide assembly hole
Material
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
419659 |
419660 |
419755 |
419756 |
419757 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | f | f1 | H | h1 | h2 | h3 | L | l2 | l3 | Guide assembly hole | Material | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.62 € | 24 | Available | 4 Days | 41 | 69 | 90 | 238 | 11 | 100 | 70 | 85 | 43 | 64 | 14 | Technopolymer | SPR.V-B | SPR.V-14-B | |
16.35 € | 24 | Available | 4 Days | 41 | 69 | 90 | 238 | 11 | 100 | 70 | 85 | 43 | 64 | 16 | Stainless steel | SPR.V-B | SPR.V-16-B | |
15.42 € | 24 | Available | 4 Days | 37 | 42 | 79 | 203 | 15 | 76 | 60 | 70 | 30 | 50 | 12 | Technopolymer | SPR.V-A | SPR.V-12-A | |
15.53 € | 24 | Available | 4 Days | 37 | 42 | 79 | 203 | 15 | 76 | 60 | 70 | 30 | 50 | 14 | Stainless steel | SPR.V-A | SPR.V-14-A | |
16.28 € | 24 | Available | 4 Days | 37 | 42 | 79 | 203 | 15 | 76 | 60 | 70 | 30 | 50 | 16 | Stainless steel | SPR.V-A | SPR.V-16-A |