Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
430217
Material | Technopolymer |
---|
This page is STE - Square tube expander connectors -Technopolymer, part number 430217.
You can find the detail information about specifications and dimensions on part number 430217.
Configure
Stock
Basic Attributes
Type
B
h
h1
h2
s
Thickness
Internal
External
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
430207 |
430209 |
430215 |
430223 |
430225 |
430227 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | h | h1 | h2 | s | Thickness | Internal | External | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | Available |
Same day
Stock | 17 | 42 | 10 | 30 | 13 | 1.5 | 17 | 20 | STE.20x1.5-M8 | 8 | |
0.51 € | 1 | Available |
Same day
Stock | 16 | 43 | 10 | 30 | 13 | 2 | 16 | 20 | STE.20x2.0-M8 | 6 | |
0.64 € | 1 | Available |
Same day
Stock | 19 | 41 | 12 | 32 | 10 | 1.5 | 19 | 22 | STE.22x1.5-M6 | 12 | |
0.68 € | 1 | Available |
Same day
Stock | 22 | 42 | 10 | 30 | 13 | 1.5 | 22 | 25 | STE.25x1.5-M8 | 13 | |
0.68 € | 1 | Available |
Same day
Stock | 22 | 42 | 10 | 30 | 17 | 1.5 | 22 | 25 | STE.25x1.5-M10 | 12 | |
0.68 € | 1 | Available |
Same day
Stock | 21 | 43 | 10 | 30 | 13 | 2 | 21 | 25 | STE.25x2.0-M8 | 12 |