Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
420091 |
420092 |
420093 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load at breakage unit | Sub execution | High performing lines | Material | Description | |
---|---|---|---|---|---|---|---|---|---|
1.08 € | 1 | Available |
Same day
Stock | 1200 | TLE.Z | - | Steel | TLE.Z-15/52+R | |
3.32 € | 1 | Available |
Same day
Stock | 1800 | TLE.SST | Inox | Stainless steel | TLE.SST-15/52+R | |
1.39 € | 1 | Available |
Same day
Stock | 1800 | TLEL.Z | - | Steel | TLEL.Z-15/52+R |
Loading...
Maximum working load unit | 550 |
---|
Configure
Stock
Basic Attributes
Load at breakage unit
Sub execution
High performing lines
Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes