Manufacturer part number: 420242
Brand: ELESA
Price: 7.39 €
Delivery time: Same day
Sub execution: TLV.SST
High performing lines: Inox
Material: Stainless steel
Description: TLV.SST-15/56+R
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420242
Load at breakage unit | 1000 | Maximum working load unit | 550 |
---|
This page is TLV. - Hook clamps -Steel or stainless steel, part number 420242.
You can find the detail information about specifications and dimensions on part number 420242.
Part Number |
---|
420243 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sub execution | High performing lines | Material | Description |
---|---|---|---|---|---|---|---|---|
2.15 € | 1 | Available |
Same day
Stock | TLV.Z | - | Steel | TLV.Z-15/56+R |