Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65555
Part Number
|
---|
65555 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | High performing lines | l1 | l2 | Torque 1 | Work 4 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.62 € | 1 | Available | 5 Days | M8 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 11 | 10 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M8 |
Loading...
Configure
Basic Attributes
l(mm)
Material
h
High performing lines
Type
d
D(φ)
L(mm)
d1
d2
d3
Diameter
l1
l2
Torque 1
Work 4
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes