Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65561
Part Number
|
---|
65561 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | High performing lines | l1 | l2 | Torque 1 | Work 4 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 1 | Available |
Same day
Stock | M6 | 20 | [Polyamide] Technopolymer | 45 | 25 | 19 | - | 12 | 45 | - | - | 22.5 | - | 10 | 2 | Threaded screw | VB.639-p | VB.639/45 p-M6x20 |
Loading...
This page is VB.639 - Three-arm knobs -Technopolymer, part number 65561.
You can find the detail information about specifications and dimensions on part number 65561.
Configure
Stock
Basic Attributes
Material
d2
h
High performing lines
l2
Type
d
l(mm)
D(φ)
L(mm)
d1
d3
Diameter
l1
Torque 1
Work 4
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65548 |
65551 |
65555 |
65565 |
65631 |
65635 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | High performing lines | l1 | l2 | Torque 1 | Work 4 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.44 € | 1 | Available |
Same day
Stock | M6 | - | Stainless steel | 45 | 25 | 19 | - | 12 | 45 | 12 | Inox | 22.5 | - | 11 | 2 | Blind hole | VB.639-SST | VB.639/45 SST-M6 | |
6.77 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 8 | 9 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M6 | |
6.77 € | 1 | Available | 5 Days | M8 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 11 | 10 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M8 | |
6.12 € | 1 | Available | 4 Days | M8 | 25 | [Polyamide] Technopolymer | 45 | 25 | 19 | - | 12 | 45 | - | - | 22.5 | - | 23 | 2 | Threaded screw | VB.639-p | VB.639/45 p-M8x25 | |
5.24 € | 1 | Available |
Same day
Stock | 6 | - | [Polyamide] Technopolymer | 63 | 28 | 26 | 15 | 18 | 65 | 18 | - | 25 | 23 | 30 | 7 | Blind hole | VB.639-A | VB.639/63 A-6 | |
4.73 € | 1 | Available | 4 Days | M8 | - | [Polyamide] Technopolymer | 63 | 28 | 26 | - | 18 | 65 | 15 | - | 25 | - | 30 | 7 | Blind hole | VB.639-B | VB.639/63 B-M8 |