VB.639 - Three-arm knobs -Technopolymer (Part Numbers - CAD Download)

VB.639 - Three-arm knobs -Technopolymer
  • Volume Discount
Three-arm knob.
Glass-fibre reinforced polyamide based (PA) technopolymer or glass-fibre reinforced polypropylene based (PP) technopolymer.
Designed for heavy duty work for a firmer clamping action.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65706

Part Number
65706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
d1 d2 d3 Diameter h High performing lines l1 l2 Torque 1 Work 4 Type of assembly Sub execution Description

8.34 €

1 Available 4 Days M14-[Polyamide] Technopolymer1004236-2510020-36-1108Blind holeVB.639-BVB.639/100 B-M14

Loading...

  1. 1

This page is VB.639 - Three-arm knobs -Technopolymer, part number 65706.
You can find the detail information about specifications and dimensions on part number 65706.

Variation of this product

Part Number
65548
65551
65555
65708
65711
65722
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
d1 d2 d3 Diameter h High performing lines l1 l2 Torque 1 Work 4 Type of assembly Sub execution Description

9.44 €

1 Available Same day

Stock

M6-Stainless steel452519-124512Inox22.5-112Blind holeVB.639-SSTVB.639/45 SST-M6

6.77 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4525198945--22.512112Pass-through holeVB.639-FPVB.639/45 FP-M6

6.77 €

1 Available 5 Days M8-[Polyamide] Technopolymer452519111045--22.512112Pass-through holeVB.639-FPVB.639/45 FP-M8

12.08 €

1 Available Same day

Stock

M12-Stainless steel1004236-2510020Inox36-1108Blind holeVB.639-SSTVB.639/100-SST-M12

10.45 €

1 Available Same day

Stock

M16-[Polyamide] Technopolymer10042362020100--37311108Pass-through holeVB.639-FPVB.639/100 FP-M16

7.54 €

1 Available 5 Days M1240[Polyamide] Technopolymer1004236-25100--36-1108Threaded screwVB.639-pVB.639/100 p-M12x40

Tech Support