• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VB.639 - Three-arm knobs -Technopolymer (Part Numbers - CAD Download)

VB.639 - Three-arm knobs -Technopolymer
  • Volume Discount
Three-arm knob.
Glass-fibre reinforced polyamide based (PA) technopolymer or glass-fibre reinforced polypropylene based (PP) technopolymer.
Designed for heavy duty work for a firmer clamping action.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65635

Part Number
65635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
d1 d2 d3 Diameter h High performing lines l1 l2 Torque 1 Work 4 Type of assembly Sub execution Description

4.64 €

1 Available 4 Days M8-[Polyamide] Technopolymer632826-186515-25-307Blind holeVB.639-BVB.639/63 B-M8

Loading...

  1. 1

This page is VB.639 - Three-arm knobs -Technopolymer, part number 65635.
You can find the detail information about specifications and dimensions on part number 65635.

Variation of this product

Part Number
65548
65551
65555
65636
65638
65641
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
d1 d2 d3 Diameter h High performing lines l1 l2 Torque 1 Work 4 Type of assembly Sub execution Description

9.24 €

1 Available Same day

Stock

M6-Stainless steel452519-124512Inox22.5-112Blind holeVB.639-SSTVB.639/45 SST-M6

6.62 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4525198945--22.512112Pass-through holeVB.639-FPVB.639/45 FP-M6

6.62 €

1 Available 5 Days M8-[Polyamide] Technopolymer452519111045--22.512112Pass-through holeVB.639-FPVB.639/45 FP-M8

4.75 €

1 Available 4 Days M10-[Polyamide] Technopolymer632826-186517-25-307Blind holeVB.639-BVB.639/63 B-M10

9.26 €

1 Available Same day

Stock

M8-Stainless steel632826-186515Inox25-307Blind holeVB.639-SSTVB.639/63-SST-M8

6.18 €

1 Available Same day

Stock

M10-[Polyamide] Technopolymer632827161365--2521307Pass-through holeVB.639-FPVB.639/63 FP-M10

Tech Support