Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65706
Part Number
|
---|
65706 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | High performing lines | l1 | l2 | Torque 1 | Work 4 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.34 € | 1 | Available | 4 Days | M14 | - | [Polyamide] Technopolymer | 100 | 42 | 36 | - | 25 | 100 | 20 | - | 36 | - | 110 | 8 | Blind hole | VB.639-B | VB.639/100 B-M14 |
Loading...
This page is VB.639 - Three-arm knobs -Technopolymer, part number 65706.
You can find the detail information about specifications and dimensions on part number 65706.
Configure
Basic Attributes
l(mm)
Material
d2
High performing lines
l2
Type
d
D(φ)
L(mm)
d1
d3
Diameter
h
l1
Torque 1
Work 4
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65548 |
65551 |
65555 |
65708 |
65711 |
65722 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | High performing lines | l1 | l2 | Torque 1 | Work 4 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.44 € | 1 | Available |
Same day
Stock | M6 | - | Stainless steel | 45 | 25 | 19 | - | 12 | 45 | 12 | Inox | 22.5 | - | 11 | 2 | Blind hole | VB.639-SST | VB.639/45 SST-M6 | |
6.77 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 8 | 9 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M6 | |
6.77 € | 1 | Available | 5 Days | M8 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 11 | 10 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M8 | |
12.08 € | 1 | Available |
Same day
Stock | M12 | - | Stainless steel | 100 | 42 | 36 | - | 25 | 100 | 20 | Inox | 36 | - | 110 | 8 | Blind hole | VB.639-SST | VB.639/100-SST-M12 | |
10.45 € | 1 | Available |
Same day
Stock | M16 | - | [Polyamide] Technopolymer | 100 | 42 | 36 | 20 | 20 | 100 | - | - | 37 | 31 | 110 | 8 | Pass-through hole | VB.639-FP | VB.639/100 FP-M16 | |
7.54 € | 1 | Available | 5 Days | M12 | 40 | [Polyamide] Technopolymer | 100 | 42 | 36 | - | 25 | 100 | - | - | 36 | - | 110 | 8 | Threaded screw | VB.639-p | VB.639/100 p-M12x40 |