Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
66211 |
66311 |
66421 |
66521 |
66621 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | F | f | h | h1 | h2 | l3 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.63 € | 10 | Available | 4 Days | 6 | 19 | 32 | 27 | 19 | 14 | 30 | 36 | M4 | 22 | 3 | 9 | 19 | VC.192/30 B-6+F | |
12.96 € | 1 | Available |
Same day
Stock | 6 | 24 | 40 | 30 | 21 | 14 | 40 | 45 | M4 | 22 | 3 | 9 | 19 | VC.192/40 B-6+F | |
15.27 € | 10 | Available | 4 Days | 8 | 30 | 50 | 36 | 25 | 15 | 50 | 56 | M5 | 23 | 3 | 10 | 25 | VC.192/50 A-8+F | |
17.80 € | 10 | Available | 4 Days | 8 | 37 | 60 | 42 | 27 | 15 | 60 | 70 | M5 | 25 | 5 | 12 | 25 | VC.192/60 A-8+F | |
22.09 € | 10 | Available | 4 Days | 10 | 42 | 70 | 48 | 30 | 18 | 70 | 80 | M6 | 30 | 5 | 16 | 31 | VC.192/70 A-10+F |
Loading...
Material | Duroplast | Type of assembly | Plain hole |
---|
Configure
Stock
Basic Attributes
d
l(mm)
D(φ)
L(mm)
d1
d2
Diameter
F
f
h
h1
h2
l3
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes